Home » Raritan Blog
Greg More
September 16, 2015

As you can imagine, a wide variety of rack power distribution unit (PDU) configurations are available based on parameters such as: number of phases, voltage, total amps, branch circuits, number of outlets, socket type, plug type, rack units consumed, and physical dimensions. Beyond the functions of the basic rack PDU, additional capabilities are available in rack PDU categories we call metered, switched, and intelligent PDUs.
Furthermore, if you cannot find an off-the-shelf rack PDU that matches your specific requirement, some vendors will assemble or even design a custom rack PDU (also called BTO/ETO: built-to-order/engineered-to-order). Here, we'll discuss seven basic steps you should follow to help you to select and deploy the appropriate rack PDUs for your data center.
Michael Bord
August 25, 2015
Jon Inaba
August 20, 2015

Photo: Upcoming Forth Worth Data Center
Want to dramatically reduce your CAPEX spend on your next data center buildout? Consider deploying hardwired rack power distribution units (rack PDUs). Typical savings for a 60A/208V environment are in excess of $1000 per rack.
Paula Alves
July 9, 2015

Catch the free replay of the webinar moderated by IDC on July 16, 2015 2PM EST
IDC’s Jennifer Koppy leads an interactive webinar with data center leaders at UF Health Shands Hospital and CareTech Solutions. Learn how to get buy-in from stakeholders, breakdown silos, increase collaboration, and slash 50% on data center OPEX. Discover how to drive change from day one, and set yourself up for more success well into the future.
To watch the replay click on the link below.
Minder Singh
July 6, 2015

In environments that have high amounts of activity, it is very easy for power cords to become loose and fall out. If this happens, it can be dangerous to your equipment, environment and overall business. To prevent this from happening, Raritan has three options: push-button locking outlets, retention clips and Raritan’s SecureLock power cables mated to Raritan SecureLock ready rack PDUs. The push-button locking outlets and retention clips allow you to use your existing power cords, while the SecureLock option requires the purchase of SecureLock cables.