DKX4
THE DYNAMIC DUO

dkx4-101 and dkx4-eust

Two powerful Legrand KVM devices.
Brought together to deliver remote access in critical, high-performance environments.

 
 

ENSURING TOP-TIER PERFORMANCE AND ADAPTABILITY IN CRITICAL ENVIRONMENTS.

Flexible and Scalable

Expand your systems without significant added costs.

Customizable Workstation Layouts

Configure your desktop environment to suit specific workflow needs.

Optimized Bandwidth Usage

Efficiently manage bandwidth without needing extensive network resources.

Enhancing Productivity and Performance

In a high-demand, time-sensitive environment, “good enough” doesn’t get the job done. You need ultra-fast access to multiple servers and workstations, plus support for high-definition digital video and audio and the ability to switch quickly between applications. That’s what the DKX4 dynamic duo delivers. Read our white paper “A New Way to Solve Critical Challenges: Using KVM-over-IP and User Stations for High-Performance AV Applications” to learn more about the benefits of using KVM and User Stations over traditional local setups.

Download the White Paper

Applications

broadcast

BROADCAST/MEDIA

For high-definition, low-latency systems that scale up without significant costs.

Use cases: Live sports and post-production.

military/government

MILITARY/GOVERNMENT

Manage vast amounts of information and connect multiple systems.

Use cases: Command-and-control centers, operation hubs, flight simulation.

Raritan products are used by numerous government agencies and all branches of the military.

healthcare

HEALTHCARE

Efficiently handle multiple data sources at high speeds while maintaining high-resolution imaging.

Use cases: Medical imaging and remote nursing.

Meet the Duo

Core components of a high-performance, scalable, and cost-effective KVM solution.

dkx4 kx4-101

DKX4 Transmitter

The Dominion KX IV is an ultra-high performance, single-port KVM over-IP Switch. It provides flexible KVM-over-IP remote access, control, and management, supporting 4K video resolution and 1080p at 60 fps.

Explore Now

 

dkx4 eust

DKX4 Receiver

Dominion KX IV Enhanced User Station is a standalone appliance for high performance IP access to servers connected to a Dominion KX IV KVM Transmitter. It provides streaming for multiple video sessions up to 4k resolutions and 60 fps.

Explore Now

Learn more and connect with us today!