Home » Products » KVM and Serial Accessories » Local Console Controller
Raritan’s Local Console Controller LCC-USB-VGA or LCC-USB-DVI is a console switch device that allows two consoles to access a single computer on a first-come, first-serve basis. An alternate version, the LCC-USB-VGA-6MC, is available with a cable to connect to an external switch.
LCC is designed for manufacturing and factory environments. Connected to a single computer or manufacturing device, the LCC allows for both remote and local access or, for safety purposes, to disconnect remote access when undergoing local maintenance or local use.
Features and Benefits
Features (LCC-USB-VGA only)
Features (LCC-USB-DVI only)

| No. | Port Name |
|---|---|
1 | Push button and reset |
2 | Video out for C1 |
3 | USB hub for KB/MS |
4 | Video out for C2 |
5 | USB hub for KB/MS |

| No. | Port Name |
|---|---|
6 | Mini DIN (dry contact) |
7 | PC port (combo free cable) |
8 | DIP switch (function setting) |
9 | Mini USB (firmware upgrade) |
10 | DC jack |

| No. | Port Name |
|---|---|
a | Power LED Indicator |
b | Console 1 (C1) / Console 2 (C2) Active LED Indicator |
c | Emergency button to toggle off/on Console 2 K/M access |
d | DVI-I (Digital/Analog) output (to C1 monitor) |
e | C1 Keyboard/Mouse |
f | DVI-I (Digital/Analog) output (to C2 monitor) |
g | C2 Local-site Flash drive upgrade or Remote-site Virtual Media Upgrade/Firmware Upgrade/Keyboard/Mouse |

| No. | Port Name |
|---|---|
h | Grounding terminal |
i | 5 V DC Power Jack |
j | USB Type-B Socket (connected to PC via an USB A-to-B cable |
k | DVI-D digital video input (connected to PC DVI-D output) |
l | Control Port (for External Push Button) Pin 1 (white-orange)/ 2 (Orange): for connecting the External Push Button; Pin 3/4/5/6/7/8: Reserved |