Do You Need To:
If the answer is yes, then Raritan’s remote access and management solutions are right for you. IT administrators, networking administrators and lab managers are often responsible for computer and networking equipment in multiple buildings, cities, states, and even countries. Supporting this remote equipment is challenging, especially out of hours and on weekends. The result is unproductive and costly travel, as well as unexpected downtime.
Raritan’s solutions provide you with the productive, BIOS-level remote management you need, regardless of where the equipment is located. You can now successfully install, configure, update and troubleshoot remote computers, networking and facilities without costly travel. The result is faster response to issues and increased uptime, eliminating costly and unproductive travel.
Retail
Financial
Government
Hospitality
Energy
Utility
Education
Telecom
Applications
How it Works
This diagram shows how a centralized IT team can remotely manage IT equipment at multiple sites of different sizes.

Benefits

The Tools you need for Productive and Complete Remote Management
Raritan provides the productive, IP-based BIOS-Level Access that you need for complete remote management. Dominion KVM-over-IP switches have the industry’s highest performing and most flexible KVM-over-IP technology. Administrators and managers get the BIOS-level access they need to troubleshoot, reconfigure, reboot, and power cycle servers remotely with Raritan iPDUs. Virtual media enables remote tasks, to transfer files, install software and even boot an OS.

Support for Diverse Site Configurations and Computer/Networking Equipment
Our KVM-over-IP Switches, Serial Console Servers, and iPDUs support the widest variety of site configurations and computer/networking equipment. This includes products for both small and large sites, with models supporting 1 to 64 KVM ports and 4 to 48 serial ports, thousands of intelligent PDU models, all tied together with centralized management. A diverse set of PCs, computers, workstations, network switches and routers, security appliances, and other devices.

High Performance Anytime/Anywhere, Java-Free Access for Fast Emergency Access
Raritan provides you with the high-performance, anytime/anywhere, Java-free access and control that you need for 24x7 remote management. You can work productively from the office, home, and on the road, regardless of where the equipment is located. Access and manage remote equipment over LAN, WAN, mobile & dial-up, even out-of-hours emergency access over the Internet.

Centralized IT Management of Remote Equipment across Multiple Sites
Raritan’s solutions provide centralized remote management from a single screen with any time/anywhere, controlled access to equipment across multiple sites and facilities. Raritan’s CommandCenter consolidates multiple remote management and power from Raritan, Server Technology, and popular technologies such as RDP and VNC. IT managers and network administrators get a single system to access, manage and control diverse equipment across multiple remote sites.
Products
The KX III connects to servers, PCs, and workstations via zero-U dongles supporting VGA, DVI, HDMI, USB-C, and DisplayPort video. Its high-performance video engine supports Java-free, BIOS-level server access and control over IP.

Dominion KX IV-101
Ultra High Performance 4K Single-Port KVM-Over-IP Switch
The KX IV-101 is Raritan’s fastest and most flexible remote access and management solution, supporting higher video resolutions, faster frame rates, higher video quality, and quicker virtual media. The KX IV-101 seamlessly integrates with the KX IV User Station for the highest performance for broadcast and studios providing simultaneous access.
Designed for small to midsize businesses (SMBs), Raritan’s economical Dominion® LX II enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid travel and quickly resolve issues.

Dominion SX II
Remote Management of Serial Devices
Raritan's next-generation serial console server/terminal server. It provides serial-over-IP access and control of serial devices — anytime, anywhere. Powerful, secure, reliable, and easy-to-use. Get secure control over servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment.
With Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III or LX II KVM-over-IP switch. The two and four port DSAM modules provide true, Java-free serial access to devices such as LAN switches, routers, and Linux/Unix servers. DSAM’s are perfect for remote and branch offices where both KVM and serial access is needed.

CommandCenter Secure Gateway
Centralized Server Management
The CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. You can even utilize the User Station to access servers connected to CC-SG.
Raritan Intelligent PDUs
The PX Intelligent Rack PDUs offer superior reliable power distribution by utilizing the Xerus Technology Platform. With this, you get real-time remote power monitoring, environmental sensors, and data center infrastructure management.
The PX Series offers thousands of models with several different options. These include outlet switching, individual outlet metering, high power, and 400V three-phase power distribution.