Do You Need To:
If the answer is yes, then Raritan’s KVM-over-IP solutions are ideal for you and your healthcare needs. Our solutions provide a cost-effective means of connecting in-room patient monitoring equipment to the centralized display points within a hospital — such as nurse stations.
Raritan’s KVM-over-IP solutions provide a time-tested solution for enabling remote monitoring and remote access. It has been proven valuable for remotely accessing equipment in data centers, clean rooms, food processing and pharmaceutical production environments, and can readily meet the needs of low cost, high flexibility, and durability for hospital and healthcare applications.
Applications
Hospitals
Imaging and Radiology Centers
Medical Equipment Support
Rehabilitation Facilities
Long Term Care
Surgical Centers
How it Works

Benefits

Exceptional Remote Access
With Raritan’s KVM solutions, nurses, doctors, technicians, and IT can access medical devices from various locations around hospital wards, operating rooms, or medical campuses anytime and anywhere. The high-resolution video coupled with the remote control allows specialists to access medical equipment from anywhere within the network. Previously, they would have had to perform these in person.

Built with speed in mind
In today’s healthcare facilities, doctors and nurses need access to information whenever and wherever circumstances dictate. They not only require continuous access, but they need it in real-time. Our KVM switches are designed for better network utilization, helping your system to process a high volume of data with minimal delay. Giving you real-time access to rapidly changing data.

A Dynamic History of Reliability
Within healthcare facilities, the resiliency and reliability of technology are crucial. Raritan is a trusted global technology leader in the IT infrastructure space, offering solutions to top companies worldwide for more than 30 years. When you partner with Raritan, you can trust us to support your KVM-over-IP solution needs today and into the future.

Finding a Flexible Option
Our KVM switches improve collaboration and efficiency, optimize uptime, and enhance security and safety without upgrading your entire IT infrastructure. These interoperable solutions work with the systems you currently have and can be integrated with proprietary software. We offer products for a single, high-performance application like a high-resolution imaging machine or an entire hospital floor of patient monitoring equipment.
Products
The KX IV-101 is Raritan’s fastest and most flexible remote access and management solution, supporting higher video resolutions, faster frame rates, higher video quality, and quicker virtual media. The KX IV-101 seamlessly integrates with the KX IV User Station for the highest performance for broadcast and studios providing simultaneous access.

The KX IV and KX III Enhanced User Stations deliver operators and technicians high-performance KVM-over-IP access in labs, studios, and control rooms. The KX III supports multiple 1080p video sessions, while the KX IV can support up to 4K video sessions, both at 60 FPS with low latency. Users can simultaneously access eight or more servers, multiple monitors, audio, and virtual media.
The KX III connects to servers, PCs, and workstations via zero-U dongles supporting VGA, DVI, HDMI, USB-C, and DisplayPort video. Its high-performance video engine supports Java-free, BIOS-level server access and control over IP.

Centralized Server Management
CommandCenter Secure Gateway
The CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. You can even utilize the User Station to access servers connected to CC-SG.