We understand that rack power needs vary by data center, server room, and critical facility. In most cases, a Raritan stock model will meet the needs of your application. But when the requirements fall outside our readily available Raritan Rack PDU offerings, we’ll create a unique solution.
We’ve developed an industry-leading advanced custom engineering model that allows us to design and develop a rack PDU together to meet your specifications. Whether you’re looking for specific voltage, current, or outlet configurations, or need to fit a specific space constraint, we’ll craft a custom PDU to meet your unique demands, setting you up for reliability and long-term cost efficiency.
Our teams work with you to confirm your rack PDU requirements, then plan and construct a tailored solution to meet your application-specific purpose.
Contact us to discuss your rack power distribution requirements or request a quote today.
Complete the form below to request a quote from one of our product specialists.
* Denotes a required field.

Go Beyond the Capabilities of Stock Models

Access to a Team of Rack Power Experts
Give us the rack power requirements, and we’ll engineer a rack PDU solution that fits*.
You may need a custom solution to support power from multiple countries, require a device with a specific number of outlets or type of outlet, or want different form factors or densities. You may even need advanced metering and monitoring or intelligence features to enhance embedded firmware.
*Customization options may incur moderate customization costs, typically require a minimum order quantity, and can add lead time to orders. Some availability restrictions apply. Not all customization options are listed.
Input cords attach a device to the input power source. In essence, the cord must match the receptacle. We’ll provide a properly rated solution to fit your worldwide connector requirements.
Check out our Universal Input feature if you need an interchangeable input cord solution.
The input cord length can be customized based on size, length, and amperage requirements to accommodate your power needs. We’ll design a solution to meet your defined power wattage, designation country, and operating environment specifications.
The input cord entry location can be customized to the device’s front, top, or bottom, allowing you to position your custom PDU exactly where needed, simplifying deployment.
Whether your data center’s power chain is AC or DC, we’ll engineer a solution to ensure the circuitry of our device meets your requirements.
We provide outlet options for NEMA, IEC, CEE, Hubbell, Russellstoll, Schuko, and more. We also offer our patented flexible HDOT® Cx® outlet — a hybrid IEC C13 and C19 outlet―built to accommodate both C20 and C14 power cables in a single outlet.
Our flexible outlet layout architecture can meet your unique outlet type and quantity of outlets needed. We’ll place the right type of outlets in the right locations along the PDU chassis.
We are ready to customize a solution for your unique rack, cabinet, and server enclosure dimensions. We’ll help you make the most of available space.
In a properly designed device, the number of branch circuits and their ratings relate directly to the power infeed so that the device can deliver all the power to the load provided at its infeed. We ensure your device meets the proper safety protections as you define your power requirements.
Different applications require different power capacities, breaker counts, and outlet options. We can design devices with higher breaker and fuse options to ensure your power requirements are met.
Full-color chassis and color label customizations provide a quick and straightforward visual in-rack identification experience to organize your rack by color uniformity. You can choose powder-coating on the chassis finish or color labels applied along the front face of a device.
Widened approval ranges ensure our products comply with the most stringent electrical standards. If you need a specific certification, we’ll manage all compliance testing and certification requirements to meet regulatory needs.
Our embedded Xerus firmware is built to meet your rack power needs, but you may need something specialized to solve your unique problem. Our team is ready to evaluate our standard firmware and related interoperable features to better meet your requirements.