The Raritan Blog

COVID, KVM, and WFH

Jessica Ciesla
October 26, 2020

In a report released last month by 451 Research, the overall prognosis for IT spending during the pandemic is not a good one. The report notes that their leading indicator plunged “. . . to the worst level over the last decade.” Given the impact of the pandemic on the global economy, and on small businesses in particular, it is no surprise that these overall gauges of spending in our industry are showing negative numbers. One of the few bright spots in the report, however, is the fact that the pandemic “. . . compels organizations to adopt work-from-home business practices,” a category that has seen a 41% growth amidst a sea of negative numbers. 

WFH + IT = KVM

For facility and IT managers, the pandemic has placed a premium on remote access to tech infrastructure. The Dominion® KX IV-101 (DKX4-101), Raritan’s highest performing KVM-over-IP switch, provides a new level of Ultra HD 4K performance for remote access and management. More powerful and flexible than any other KVM-over-IP solution, it supports higher video resolutions, faster frame rates, higher video quality, and superior virtual media.

Here’s what the KX IV-101 brings:

•    Ultra-High Performance 4K and 1080p:  The Dominion KX IV-101 supports access to servers with 4K video resolution (3840x2160), up to 30 frames per second with the new KX IV User Station.
•    Flexible, Multi-Purpose, IP-Based: The KX IV-101 has user-configurable bandwidth to operate over LAN, WAN, and even the Internet for emergency out-of-hours IT support. As a flexible IP solution, it is accessible via User Station, Laptop, PC, and Smartphone supporting users, managers, engineers, and IT.
•    Dominion Features and Compatibility: The KX IV-101 supports many of the popular Dominion features such as: BIOS-level access, virtual media, absolute mouse synchronization, LDAP/Radius/AD authentication, AES encryption, and support for up to 8 simultaneous sessions. 
•    Integrated KVM Solution: The KX IV-101 scales with Raritan’s CommandCenter management system, allowing multiple users to access multiple KX IV-101 and KX III switches, in single or multiple locations, across the country or even the world. 

Contact us to learn more about Dominion® KX IV-101 and how it can support your work-from-home needs.  

 

 

Source: 451 Research

Other Blog Posts

Engineering Rack-Level Infrastructure for High-Performance Environments
How HPC and AI Workloads Are Reshaping Rack Design
Posted on July 28, 2026
Secure by Design: What to Look for in a Modern KVM Platform
Why Security Architecture Matters for Out-of-Band Management
Posted on July 28, 2026
How AI and NVIDIA MGX™ Are Changing Rack Design for Hyperscale and Neocloud Environments
Posted on July 13, 2026
Understanding Neocloud Infrastructure in the Age of AI
Posted on June 1, 2026
Beyond Containment: How Advanced Sensing Is Changing Data Center Cooling
Posted on June 1, 2026

View all Blog Posts

Subscribe


Upcoming Events

2026 OCP Global Summit
October 12 - 15  •  San Jose Convention Center - San Jose, CA
DCD Connect VA
November 3 – 4  •  Lansdown Resort - Leesburg, VA

View all Events

Latest Raritan News

Legrand Introduces Next-Generation KVM Platform Built to Bring Critical Systems Back Online in Minutes
Posted on July 20, 2026
Greater Choice, Scalability, Speed: Why Legrand is Doubling Down on Open Compute Project Innovations
Posted on October 3, 2025
Legrand Brings Greater Flexibility to Data Center Operators with New Intelligent Rack PDU Universal Input Option
Posted on February 26, 2025
Legrand Expands Full Suite of DX2 SmartSensors, Keeping Data Centers Ahead of Rack Power and Environmental Monitoring Challenges
Posted on December 18, 2024
Legrand Wins Back-to-Back Awards for Intelligent Rack Power Distribution Innovation
Posted on May 24, 2024

View all news