The Raritan Blog

4 Ways Intelligent PDUs Can Help you Save Money

Nina Kvitka
December 20, 2013

dollar-plug

1. Use metering to help you identify “ghost servers.” A SUN survey estimates 8 to 10% of servers are “ghost” servers (servers running idle). Using an intelligent metered PDU, such as one of Raritan’s PX models can help you identify these servers. Exorcise ghost servers and save real money.

2. While you’re at it, use the same data to help identify older, less efficient servers. Replacing older servers with new, energy-efficient models reduces server power consumption by 25%.

3. Set up some smart sensors with your intelligent PDU to learn where you’re overcooling your data center. PX environmental sensors monitor temperature and alert you when user-defined high (too warm) and low (excessively cool) thresholds are exceeded. Use the ASHRAE defined standards and safely raise temperatures, saving energy and money on excessive cooling.

4. Make your capacity planning and provisioning decisions with real-time data. Intelligent PDUs gather the data to make your data center’s true power capacity visible.

Experiment with the Raritan Power Management ROI Calculator to see how the savings can add up for your data center. 

Other Blog Posts

Understanding Neocloud Infrastructure in the Age of AI
Posted on June 1, 2026
Beyond Containment: How Advanced Sensing Is Changing Data Center Cooling
Posted on June 1, 2026
Universal Input: Delivering Seamless Plug-and-Play Flexibility in Data Centers with Universal Input
Posted on January 12, 2026
The Intelligent PDU: A Critical Component for Power Management in AI Data Centers
Posted on December 17, 2025
How Remote Medical Scanning Streamlines Operations and Improves Patient Satisfaction
Posted on November 24, 2025

View all Blog Posts

Subscribe


Upcoming Events

2026 OCP Global Summit
October 12 - 15  •  San Jose Convention Center - San Jose, CA
DCD Connect VA
November 3 – 4  •  Lansdown Resort - Leesburg, VA

View all Events

Latest Raritan News

Greater Choice, Scalability, Speed: Why Legrand is Doubling Down on Open Compute Project Innovations
Posted on October 3, 2025
Legrand Brings Greater Flexibility to Data Center Operators with New Intelligent Rack PDU Universal Input Option
Posted on February 26, 2025
Legrand Expands Full Suite of DX2 SmartSensors, Keeping Data Centers Ahead of Rack Power and Environmental Monitoring Challenges
Posted on December 18, 2024
Legrand Wins Back-to-Back Awards for Intelligent Rack Power Distribution Innovation
Posted on May 24, 2024
Legrand Certifications and Process Controls Provide Confidence in Information Security for Network-Connected Devices in Data-Related Applications
Posted on April 1, 2024

View all news