The Raritan Blog

Our Fourth Generation Dominion KVM-over-IP Switch: Dominion KX IV-101

Jessica Ciesla
April 4, 2019

The Dominion KX IV-101 represents the latest in a long series of innovations from the Raritan team. In fact, the Dominion KX IV-101 is our fourth generation Dominion KVM-over-IP switch.  It delivers an unparalleled level of power, supports Java-free access from anywhere, and offers BIOS-level remote access to PCs, workstations, and servers. With 4K video resolution at up to 30 frames per second in 4🔢2 color, the Dominion KX IV-101 redefines the remote management that many businesses need to thrive.

Enjoy The Most Popular Dominion Features

The beauty of the recently released Dominion KX IV-101 is that it allows businesses to enjoy un-blocked, high performance access to equipment via the Dominion User Station, PCs, or laptops. This impressive KVM-over-IP switch also allows users to enjoy the most popular Dominion features, including:


Subscribe


Upcoming Events

CiscoLive 2026
May 31 – June 3  •  Mandalay Bay Convention Center - Las Vegas, NV
2026 OCP Global Summit
October 12 - 15  •  San Jose Convention Center - San Jose, CA
DCD Connect VA
November 3 – 4  •  Lansdown Resort - Leesburg, VA
Dell Technologies World
May 18 - 21  •  The Venetian - Las Vegas, NV

View all Events

Latest Raritan News

Greater Choice, Scalability, Speed: Why Legrand is Doubling Down on Open Compute Project Innovations
Posted on October 3, 2025
Legrand Brings Greater Flexibility to Data Center Operators with New Intelligent Rack PDU Universal Input Option
Posted on February 26, 2025
Legrand Expands Full Suite of DX2 SmartSensors, Keeping Data Centers Ahead of Rack Power and Environmental Monitoring Challenges
Posted on December 18, 2024
Legrand Wins Back-to-Back Awards for Intelligent Rack Power Distribution Innovation
Posted on May 24, 2024
Legrand Certifications and Process Controls Provide Confidence in Information Security for Network-Connected Devices in Data-Related Applications
Posted on April 1, 2024

View all news