Dominion KX IV-101

Dominion KX IV-101

Coming Soon: Raritan's FASTEST KVM Switch!

 
Single-port 4K, High Performance KVM-over-IP Switch

The Dominion KX IV-101 (DKX4-101), Raritan’s highest performing KVM-over-IP switch, provides a new level of Ultra HD 4K performance for remote access and management. More powerful and flexible than any other KVM-over-IP solution, it supports higher video resolutions, faster frame rates, higher video quality, and faster virtual media.

The flexible, single-port, Dominion KX IV-101 supports a wide variety of traditional and high-performance applications. What sets it apart from other high-performance solutions is the IP-based flexibility it offers, supporting LAN, WAN and even internet access, as well as connections from laptop, PC or user station.

For the highest performance for broadcast, control rooms and studios, a new Dominion KX IV User Station will be available. Supporting one to three monitors, it is perfect for 4K and high performance 1080p applications.

Features:

  • Ultra HD, 4K HDMI Video @ 30 frames-per-second
  • 1080p @ 60 frames-per-second
  • 1080p High Quality 4:4:4 Color
  • HDMI Audio
  • Java-Free, Anytime/Anywhere Access
  • Power on/off PC/Server
  • Laptop / PC / User Station Access
  • Pass-through Local Port
  • CommandCenter centralized management

Interested in seeing the all new KX IV-101 in person? Than visit us at NAB 2019 booth #SL14806 in Las Vegas for a sneak peek and interactive demo.

Want to learn more about our other remote access and management broadcast solutions, visit here.