Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PXE-1384J-N1

End of Life Notice: This model is currently not available.

ajax-loader

Power Configuration


200V, 1Φ, 6kVA, 30A

Features

    Energy Metering

    Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

    Metering Accuracy

    ISO/IEC 62053-21 1%

    Remote Outlet Switching

    No

    Metering per input line

    Yes for all models

    Metering per Branch Circuit Breaker

    No

    Environmental Sensor Ready

    Yes

    Compatible Sensors

    Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

    View all sensors.

    Cascading

    No

    Networking

    (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

    Onboard Display

    3-digit LED user-selectable display (voltage, current, or active power : per line)

    Specifications

    Input

    Input Plug

    NEMA L6-30P (2P3W)

    Nominal Voltage

    200V

    Maximum Input Current

    30A

    Rated Input Current

    30A

    Power Capacity

    6kVA

    Cord Length

    3m


    Output

    Nominal Voltage

    200V

    Receptacles (Output Connections)

    (12) IEC320 C13

    (4) IEC320 C19

    Overload Protection

    (2) LEGBX66-20


    Physical

    Dimensions (WxDxH)

    2.1in x 2.1in x 35.4in; 52mm x 53 mm x 900mm

    Unit Weight

    4 kg

    Shipping Weight

    5.5 kg

    Shipping Dimensions

    280mm x 115mm x 1058mm

    Mounting

    RACK-KIT-PX2-1K-ZU


    Environmental

    Operating Temperature/Environment

    50 C

    Operating Relative Humidity

    85%

    Operating Elevation

    0-6000ft


    Conformance

    Regulatory Approvals

    PSE

    Warranty

    Standard 2 years manufacturer warranty


    Tender Text/Bid Submittal Text
    Monitored rack power distribution unit (0U [vertical],; 6kVA,; 16 outlets). INPUT: 200v,; 30a - NEMA L6-30P plug (2P3W); OUTPUT: 12@ C13,; 4@ C19 outlets; on 2@ 2-pole,; 20a Overcurrent Protectors; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW,; kVA,; V,; A,; Power Factor] - per inlet; 3-digit LED user-selectable display (voltage,; current,; or active power : per line); Onboard embedded processor with minimum 400MHz clock speed,; 16MB NOR Flash,; and 64MB SDRAM; Remote network monitoring via HTML,; JSON-RPC,; SSH,; Telnet,; MODBUS/TCP,; and SNMPv3. Environmental monitoring [temp/humidity] capable ñ up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP,; DHCP/PXE,; SSH(CLI). Max Dimensions 52mm x 53 mm x 900mm (2.1in x 2.1in x 35.4in). Max Weight 4 kg. Maximum ambient temperature 50C at full load.

    Vendor: Raritan; Part Number: PXE-1384J-N1

    Electrical (One Line) Diagram

    Download PDF

    img-pdu_control_panel
    Mechanical Diagram

    Download PDF

    img-pdu_mechanical_diagram