Environmental & Security Sensors

Environmental & Security Sensors

Environmental Monitoring & Security Sensors

Our suite of SmartSensors delivers unparalleled insight into your operations, providing a comprehensive view of the environment within your data center or any location that houses IT equipment. With four main monitoring categories available, including environmental, water detection, security, and Sensor Hubs, our SmartSensors suite enables you to manage your operations more effectively and safeguard your mission-critical IT assets.

To learn more about our SmartSensor solutions, click here.

Our Sensors

► Environmental Monitoring Sensors

Temperature SmartSensor

(DX2-T1) Monitors and records temperature data.

Temperature and Humidity SmartSensor

(DX2-T1H1) Monitors and records temperature and humidity data.

Temperature/ Humidity SmartSensor Kit

(DX2-T2H2) Kit includes two sensor packages: two DX2-T1H1 sensors.


Temperature and Humidity SmartSensor Kit

(DX2-T3H1) Kit includes three sensor packages: two DX2-T1 sensors and one DX2-T1H1 sensor.

Airflow Management SmartSensor

(DX2-AF1) Monitors indoor airflow, measuring the increase and decrease of air movement and flow velocity.

Temperature and Differential Air Pressure SmartSensor

(DX2-T1DP1) Monitors temperature and differential air pressure data.


Dust/Particle SmartSensor

(DX2-PS) Monitors indoor dust/particle density levels flowing through the sensor.


► Water Detection Sensors

Water/Leak Floor SmartSensor

(DX2-WSF-35-KIT, DX2-WSF-70-KIT, DX2-WSF-100-KIT) Detects the presence of water/glycol leaks.

Water/Leak Rope SmartSensor

(DX2-WSC-35-KIT, DX2-WSC-70-KIT, DX2-WSC-100-KIT) Detects the presence of water/glycol leaks as well as marks the specific location of the leak.


► Security Sensors

Proximity/Motion and Tamper SmartSensor

(DX2-PIR) Detects motion via passive infrared technology.

Vibration Sensor

(DX2-VBR) Detects shock and vibrations over a range of frequencies.

Contact Closure SmartSensor

(DX2-CC2) Is an actuator that detects and controls a signal to/from connected third-party dry contacts.


Dry Contact SmartSensor

(DX2-D2) Is an actuator that detects and controls a signal to/from connected third-party dry contacts.

Powered Dry Contact SmartSensor

(DX2-PD2) Is an actuator with a switchable 12V output that detects and controls a signal to/from connected third-party dry contacts.

Dry Contact/ Contact Closure SmartSensor

(DX2-D2C6) Is an actuator that detects and controls a signal to/from connected third-party dry contacts and contact closures and can change their electrical signal into an action.


Powered Dry Contact/ Contact Closure SmartSensor

(DX2-PD2C5) Is an actuator with a switchable 12V output that detects and controls a signal to/from connected third-party dry contacts and contact closures and can change their electrical signal into an action.


► Sensor Hubs & Accessories

Sensor Hub

(DX2-ENVHUB4) Is an accessory to Raritan rack power managing devices, that extends the deployment of SmartSensors by increasing the number of connected sensors.

Remote Hub

(DX2-REMHUB4) Is an accessory to Raritan SRC-0800 and SRC-0803 Smart Rack Controllers that increases the number of connected sensors and the distance of the deployment.



Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about our environmental sensors.

Schedule Today

Get the Power Catalog

Get all the information on our iPDUs, Transfer Switch, Sensors, and More!

Power Product Catalog