Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PXE-1217U-H4N1

End of Life Notice: This model is currently not available.

PXE-1217U-H4N1

Power Configuration


img-standard_ul 120V, 1Φ, 1.9kVA, 16A

Features

    Energy Metering

    Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

    Metering Accuracy

    ISO/IEC 62053-21 1%

    Remote Outlet Switching

    No

    Metering per input line

    Yes for all models

    Metering per Branch Circuit Breaker

    No

    Environmental Sensor Ready

    Yes

    Compatible Sensors

    Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

    View all sensors.

    Cascading

    No

    Networking

    (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

    Onboard Display

    3-digit LED user-selectable display (voltage, current, or active power : per line)

    Specifications

    Input

    Input Plug

    NEMA 5-20P (2P3W)

    Nominal Voltage

    120V

    Maximum Input Current

    20A

    Rated Input Current

    16A

    Power Capacity

    1.9kVA

    Cord Length

    3m


    Output

    Nominal Voltage

    120V

    Receptacles (Output Connections)

    (12) NEMA 5-20R

    Overload Protection

    NA


    Physical

    Dimensions (WxDxH)

    2.1in x 1.7in x 44.0in; 52mm x 43mm x 1118mm

    Unit Weight

    3.1 kg

    Shipping Weight

    4.8 kg

    Shipping Dimensions

    280mm x 115mm x 1435mm

    Mounting

    Tool-less Button Mount


    Environmental

    Operating Temperature/Environment

    60 C

    Operating Relative Humidity

    85%

    Operating Elevation

    0-6000ft


    Conformance

    Regulatory Approvals

    UL

    Warranty

    Standard 2 years manufacturer warranty


    Tender Text/Bid Submittal Text
    Monitored rack power distribution unit (0U [vertical], 1.9kVA, 12 outlets). INPUT: 120v, 20a - NEMA 5-20P plug (2P3W); OUTPUT: 12@ 5-20R outlets; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per breaker/fuse; 3-digit LED user-selectable display (voltage,; current,; or active power : per line); 10/100 Ethernet port. Max Dimensions 52mm x 43mm x 1118mm (2.1in x 1.7in x 44.0in). Max Weight 3.1 kg. Maximum ambient temperature 60C at full load.

    Vendor: Raritan; Part Number: PXE-1217U-H4N1

    Electrical (One Line) Diagram

    Download PDF

    img-pdu_control_panel
    Mechanical Diagram

    Download PDF

    img-pdu_mechanical_diagram