Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-5367CR-E2


ajax-loader

Power Configuration


img-standard_ce 230V, 1Φ, 3.7kVA, 16A

Features

  • img-features_placeholder IEC Locking

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

Yes

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

No

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

Networking

(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line, or per receptacle / outlet); Alarms; Configuration information (name, ratings, IP / Networking information).

Specifications

Input

Input Plug

IEC 60320 C20 (2P3W)

Nominal Voltage

230V

Maximum Input Current

16A

Rated Input Current

16A

Power Capacity

3.7kVA

Cord Length

3m


Output

Nominal Voltage

230V

Receptacles (Output Connections)

(14) IEC320 C13 Locking

(2) IEC320 C19 Locking

Overload Protection

NA


Physical

Dimensions (WxDxH)

17.3in x 11.5in x 3.5in; 440mm x 293mm x 88mm

Unit Weight

TBD

Shipping Weight

TBD

Shipping Dimensions

552mm x 284mm x 560mm

Mounting

RACK-KIT-PX-2U


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-6000ft


Conformance

Regulatory Approvals

CE

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored and switched rack power distribution unit (2U [horizontal], 3.7kVA, 16 outlets). INPUT: 230v, 16a - IEC 60320 C20 plug (2P3W); OUTPUT: 14@ C13 Locking, 2@ C19 Locking outlets; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per outlet; Remote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Onboard embedded processor with minimum 536MHz clock speed, 16MB SPI Flash, and 64MB DDR2 RAM. Cascading upto 16 PDU's using single Ethernet or USB connection. Environmental monitoring [temp/humidity] capable – up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Dual 10/100/1000 Ethernet port. Tri-color status LED per receptacle. Max Dimensions 440mm x 293mm x 88mm (17.3in x 11.5in x 3.5in). Max Weight TBD. Maximum ambient temperature 60C at full load.

Vendor: Raritan; Part Number: PX3-5367CR-E2

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram