Feedback
COVID-19: Critical business support and our focus on employee health. Learn More

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-5363I2-N1V2


ajax-loader

Power Configuration


img-standard_ul 400V, 3Φ Wye, 27.7kVA, 40A

Features

  • img-features_placeholder Securelock
  • img-features_placeholder Removable Controller

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

Yes

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

Yes

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

Networking

10/100 BaseT Ethernet. (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation

Specifications

Input

Input Plug

IEC 60309 3P+N+E 6h 60A (4P5W)

Nominal Voltage

400V

Maximum Input Current

60A

Rated Input Current

40A

Power Capacity

27.7kVA

Cord Length

3m


Output

Nominal Voltage

230V

Receptacles (Output Connections)

(36) IEC320 C13

(18) IEC320 C19

Overload Protection

(6) Airpax LELBX1-20


Physical

Dimensions (WxDxH)

3.5in x 3.1in x 78.7in; 89mm x 80mm x 2000mm

Unit Weight

TBD

Shipping Weight

TBD

Shipping Dimensions

375mm x 165mm x 2155mm

Mounting

Tool-less Button Mount


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-10000ft


Conformance

Regulatory Approvals

UL

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored and switched rack power distribution unit (0U [vertical], 27.7kVA, 54 outlets). INPUT: 400v (3-phase WYE), 60a - IEC 60309 3P+N+E 6h 60A plug (4P5W); OUTPUT: 36@ C13, 18@ C19 outlets; on 6@ 1-pole, 20a Overcurrent Protectors; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per outlet; Color, matrix LCD display : Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation; 10/100/1000 Ethernet port. Tri-color status LED per receptacle. Breaker metering and alarming (0V detection). Max Dimensions 89mm x 80mm x 2000mm (3.5in x 3.1in x 78.7in). Max Weight TBD. Maximum ambient temperature 60C at full load.

Vendor: Raritan; Part Number: PX3-5363I2-N1V2

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram