Feedback
COVID-19: Critical business support and our focus on employee health. Learn More

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-5339R


ajax-loader

Power Configuration


img-standard_ul 208V, 3Φ Delta, 8.6kVA, 24A

Features

  • img-features_placeholder Securelock

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

Yes

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

Yes

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

Networking

10/100 BaseT Ethernet. (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation

Specifications

Input

Input Plug

NEMA L21-30P (3P4W)

Nominal Voltage

208V

Maximum Input Current

30A

Rated Input Current

24A

Power Capacity

8.6kVA

Cord Length

3m


Output

Nominal Voltage

208V

Receptacles (Output Connections)

(6) IEC320 C13

(6) IEC320 C19

Overload Protection

(3) LEGBX66-20


Physical

Dimensions (WxDxH)

17.3in x 11.5in x 3.5in; 440mm x 293mm x 88mm

Unit Weight

TBD

Shipping Weight

TBD

Shipping Dimensions

560mm x 552mm x 284mm

Mounting

RACK-KIT-PX-2U


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-10000ft


Conformance

Regulatory Approvals

UL

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored and switched rack power distribution unit (2U [horizontal], 8.6kVA, 12 outlets). INPUT: 208v (3-phase DELTA), 30a - NEMA L21-30P plug (3P4W); OUTPUT: 6@ C13, 6@ C19 outlets; on 3@ 2-pole, 20a Overcurrent Protectors; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per breaker/fuse, per outlet; Color, matrix LCD display : Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation; 10/100/1000 Ethernet port. Tri-color status LED per receptacle. Breaker metering and alarming (0V detection). Max Dimensions 440mm x 293mm x 88mm (17.3in x 11.5in x 3.5in). Max Weight TBD. Maximum ambient temperature 60C at full load.

Vendor: Raritan; Part Number: PX3-5339R

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram