Select the Rack PDU that’s right for you from 1,000+ unique Raritan models
Home » PDU Product Selector » PX3-4720JV-E2
200V, 3Φ Delta, 12.6kVA, 30A
Energy Metering
Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor
Metering Accuracy
ISO/IEC 62053-21 1%
Remote Outlet Switching
No
Metering per input line
Yes for all models
Metering per Branch Circuit Breaker
Yes
Environmental Sensor Ready
Yes
Compatible Sensors
Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.
Cascading
Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.
Networking
(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).
Onboard Display
Color, matrix LCD display : Voltage, current, or active power (per line, per breaker, or per receptacle / outlet); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation
Input Plug
NEMA L15-30P (3P4W)
Nominal Voltage
200V
Maximum Input Current
30A
Rated Input Current
30A
Power Capacity
12.6kVA
Cord Length
3m
Nominal Voltage
200V
Receptacles (Output Connections)
(30) IEC320 C13 Locking
(6) IEC320 C19 Locking
Overload Protection
(3) LEGBXA66-20
Dimensions (WxDxH)
2.1in x 2.6in x 78.0in; 52mm x 65mm x 1981mm
Unit Weight
TBD
Shipping Weight
TBD
Shipping Dimensions
Mounting
G2-RACK-FOR-ZU
Operating Temperature/Environment
60 C
Operating Relative Humidity
85%
Operating Elevation
0-6000ft
Regulatory Approvals
PSE
Warranty
Standard 2 years manufacturer warranty
Vendor: Raritan; Part Number: PX3-4720JV-E2