Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-3272-M11Q1


PX3-3272-M11Q1

Power Configuration


img-standard_ce 400V, 3Φ Wye, 0kVA, 32A

Features

  • img-features_placeholder Residual Current Monitoring

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

No

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

No

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

Networking

(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line); Alarms; Configuration information (name, ratings, IP / Networking information).

Specifications

Input

Input Plug

(2) IEC 60309 3P+N+E 6h 32A (4P5W)

Nominal Voltage

400V

Maximum Input Current

32A

Rated Input Current

32A

Power Capacity

0kVA

Cord Length

(2) 3m


Output

Nominal Voltage

400V

Receptacles (Output Connections)

(2) IEC309 3P+N+E 6h 32A

Overload Protection

NA


Physical

Dimensions (WxDxH)

17.3in x 11.3in x 1.7in; 440mm x 287mm x 44mm

Unit Weight

TBD

Shipping Weight

TBD

Shipping Dimensions

555mm x 545mm x 245mm

Mounting

Tool-less Button Mount


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-6000ft


Conformance

Regulatory Approvals

CE

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text


Vendor: Raritan; Part Number: PX3-3272-M11Q1

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram