Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-3211


ajax-loader

Power Configuration


img-standard_ce 230V, 1Φ, 0kVA, 16A

Features

  • img-features_placeholder Securelock

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

No

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

No

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

Networking

(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation.

Specifications

Input

Input Plug

(2) IEC 60320 C20 (2P3W)

Nominal Voltage

230V

Maximum Input Current

16A

Rated Input Current

16A

Power Capacity

0kVA

Cord Length

(2) 3m


Output

Nominal Voltage

230V

Receptacles (Output Connections)

(2) IEC320 C19

Overload Protection

NA


Physical

Dimensions (WxDxH)

17.3in x 7.2in x 1.7in; 440mm x 183mm x 44mm

Unit Weight

3.2 kg

Shipping Weight

5.05 kg

Shipping Dimensions

437mm x 355mm x 580mm

Mounting

Tool-less Button Mount


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-6000ft


Conformance

Regulatory Approvals

CE

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text


Vendor: Raritan; Part Number: PX3-3211

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram