Select the Rack PDU that’s right for you from 1,000+ unique Raritan models
Home » PDU Product Selector » PX3-1732-M11
400V, 3Φ Wye, 11.1kVA, 16A
Energy Metering
Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor
Metering Accuracy
ISO/IEC 62053-21 1%
Remote Outlet Switching
No
Metering per input line
Yes for all models
Metering per Branch Circuit Breaker
No
Environmental Sensor Ready
Yes
Compatible Sensors
Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.
Cascading
Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.
Networking
(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).
Onboard Display
Color, matrix LCD display : Voltage, current, or active power (per line or per breaker); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation
Input Plug
IEC 60309 3P+N+E 6h 16A (4P5W)
Nominal Voltage
400V
Maximum Input Current
16A
Rated Input Current
16A
Power Capacity
11.1kVA
Cord Length
3m
Nominal Voltage
230V
Receptacles (Output Connections)
(24) IEC320 C13
(12) IEC320 C19
Overload Protection
NA
Dimensions (WxDxH)
2.1in x 2.2in x 70.1in; 52mm x 55mm x 1780mm
Unit Weight
6 kg
Shipping Weight
8.4 kg
Shipping Dimensions
285mm x 115mm x 1915mm
Mounting
RACK-KIT-PX2-1K-ZU
Operating Temperature/Environment
60 C
Operating Relative Humidity
85%
Operating Elevation
0-6000ft
Regulatory Approvals
CE
Warranty
Standard 2 years manufacturer warranty
Vendor: Raritan; Part Number: PX3-1732-M11