Feedback
COVID-19: Critical business support and our focus on employee health. Learn More

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-1381JR-E2F5


PX3-1381JR-E2F5

Power Configuration


200V, 1Φ, 6kVA, 30A

Features

  • img-features_placeholder IEC Locking

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

No

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

Yes

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

Networking

10/100 BaseT Ethernet. (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line or per breaker); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation

Specifications

Input

Input Plug

NEMA L6-30P (2P3W)

Nominal Voltage

200V

Maximum Input Current

30A

Rated Input Current

30A

Power Capacity

6kVA

Cord Length

3m


Output

Nominal Voltage

200V

Receptacles (Output Connections)

(6) IEC320 C13 Locking

(3) IEC320 C19 Locking

Overload Protection

(3) LEGBX66-20


Physical

Dimensions (WxDxH)

17.3in x 5.2in x 1.7in; 440mm x 133mm x 44mm

Unit Weight

4.9 kg

Shipping Weight

7.25 kg

Shipping Dimensions

415mm x 320mm x 570mm

Mounting

RACK-KIT-PX-2U


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-10000ft


Conformance

Regulatory Approvals

PSE

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored rack power distribution unit (1U [horizontal], 6kVA, 9 outlets). INPUT: 200v, 30a - NEMA L6-30P plug (2P3W); OUTPUT: 6@ C13 Locking, 3@ C19 Locking outlets; on 3@ 2-pole, 20a Overcurrent Protectors; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per breaker/fuse; Color, matrix LCD display : Voltage, current, or active power (per line or per breaker); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation; 10/100 Ethernet port. Breaker metering and alarming (0V detection). Max Dimensions 440mm x 133mm x 44mm (17.3in x 5.2in x 1.7in). Max Weight 4.9 kg. Maximum ambient temperature 60C at full load.

Vendor: Raritan; Part Number: PX3-1381JR-E2F5

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram