Feedback
COVID-19: Critical business support and our focus on employee health. Learn More

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-1045


ajax-loader

Power Configuration


img-standard_ce 230V, 1Φ, 7.4kVA, 32A

Features

  • img-features_placeholder Securelock
  • img-features_placeholder Removable Controller

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

No

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

Yes

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB connection. Note: Firmware version 3.3.10 or above is required.

Networking

10/100 BaseT Ethernet. 10/100/1000 BaseT Ethernet. Optional WiFi (802.11a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line or per breaker); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation

Specifications

Input

Input Plug

IEC 60309 2P+E 6h 32A (2P3W)

Nominal Voltage

230V

Maximum Input Current

32A

Rated Input Current

32A

Power Capacity

7.4kVA

Cord Length

3m


Output

Nominal Voltage

230V

Receptacles (Output Connections)

(36) IEC320 C13

Overload Protection

(2) LEGBXA6-16


Physical

Dimensions (WxDxH)

2.1in x 2.2in x 70.1in; 52mm x 55mm x 1780mm

Unit Weight

6.5 kg

Shipping Weight

9 kg

Shipping Dimensions

285mm x 115mm x 1915mm

Mounting

RACK-KIT-PX2-1K-ZU


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-10000ft


Conformance

Regulatory Approvals

CE

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored rack power distribution unit (0U [vertical], 7.4kVA, 36 outlets). INPUT: 230v, 32a - IEC 60309 2P+E 6h 32A plug (2P3W); OUTPUT: 36@ C13 outlets; on 2@ 1-pole, 16a Overcurrent Protectors; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per breaker/fuse; Color, matrix LCD display : Voltage, current, or active power (per line or per breaker); Alarms; Configuration information (name, ratings, IP / Networking).; Field-Replaceable, hot-swappable network module with 400MHz processor, 16MB NOR Flash, and 64MB SDRAM; (10/100) Ethernet portRemote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Environmental monitoring [temp/humidity] capable of up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP/PXE, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Breaker metering and alarming (0V detection). Max Dimensions 52mm x 55mm x 1780mm (2.1in x 2.2in x 70.1in). Max Weight 6.5 kg. Maximum ambient temperature 60C at full load.

Vendor: Raritan; Part Number: PX3-1045

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram