Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-100AV-F12M11


ajax-loader

Power Configuration


img-standard_ce 230V, 1Φ, 7.4kVA, 32A

Features

  • img-features_placeholder Residual Current Monitoring
  • img-features_placeholder Removable Controller

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

No

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

No

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

Networking

(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation.

Specifications

Input

Input Plug

IEC 60309 2P+E 6h 32A (2P3W)

Nominal Voltage

230V

Maximum Input Current

32A

Rated Input Current

32A

Power Capacity

7.4kVA

Cord Length

3m


Output

Nominal Voltage

230V

Receptacles (Output Connections)

(1) CEE7/7 Schuko

(40) IEC320 C13

Overload Protection

NA


Physical

Dimensions (WxDxH)

2.8in x 2.6in x 73.1in; 70mm x 65mm x 1856mm

Unit Weight

TBD

Shipping Weight

TBD

Shipping Dimensions

380mm x 140mm x 2166mm

Mounting

Tool-less Button Mount


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-6000ft


Conformance

Regulatory Approvals

CE

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored rack power distribution unit (0U [vertical], 7.4kVA, 41 outlets). INPUT: 230v, 32a - IEC 60309 2P+E 6h 32A plug (2P3W); OUTPUT: 1@ Schuko, 40@ C13 outlets; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, Residual Current Monitoring Supported; Remote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Onboard embedded processor with minimum 536MHz clock speed, 16MB SPI Flash, and 64MB DDR2 RAM. Cascading upto 16 PDU's using single Ethernet or USB connection. Environmental monitoring [temp/humidity] capable – up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Dual 10/100/1000 Ethernet port. Max Dimensions 70mm x 65mm x 1856mm (2.8in x 2.6in x 73.1in). Max Weight TBD. Maximum ambient temperature 60C at full load.

Vendor: Raritan; Part Number: PX3-100AV-F12M11

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram