Feedback
COVID-19: Critical business support and our focus on employee health. Learn More

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX3-1007V-V2


ajax-loader

Power Configuration


img-standard_ul 208V, 3Φ Delta, 17.3kVA, 48A

Features

  • img-features_placeholder Securelock
  • img-features_placeholder Removable Controller

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

No

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

Yes

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB or Ethernet connection.

Networking

10/100 BaseT Ethernet. (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

Color, matrix LCD display : Voltage, current, or active power (per line or per breaker); Alarms; Configuration information (name, ratings, IP / Networking information). Auto-flip orientation

Specifications

Input

Input Plug

IEC 60309 3P+E 9h 60A (3P4W)

Nominal Voltage

208V

Maximum Input Current

60A

Rated Input Current

48A

Power Capacity

17.3kVA

Cord Length

3m


Output

Nominal Voltage

208V

Receptacles (Output Connections)

(36) IEC320 C13

(9) IEC320 C19

Overload Protection

(6) LEGBXA66-20


Physical

Dimensions (WxDxH)

2.3in x 2.0in x 82.8in; 59mm x 51mm x 2102mm

Unit Weight

TBD

Shipping Weight

TBD

Shipping Dimensions

425mm x 140mm x 2525mm

Mounting

Tool-less Button Mount


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-6000ft


Conformance

Regulatory Approvals

UL

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored rack power distribution unit (0U [vertical], 17.3kVA, 45 outlets). INPUT: 208v (3-phase DELTA), 60a - IEC 60309 3P+E 9h 60A plug (3P4W); OUTPUT: 36@ C13, 9@ C19 outlets; on 6@ 2-pole, 20a Overcurrent Protectors; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per breaker/fuse; Color,; matrix LCD display : Voltage,; current,; or active power (per line or per breaker); Alarms; Configuration information (name,; ratings,; IP / Networking information). Auto-flip orientation;Remote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Onboard embedded processor with minimum 536MHz clock speed, 16MB SPI Flash, and 64MB DDR2 RAM. Cascading upto 16 PDU's using single Ethernet or USB connection. Environmental monitoring [temp/humidity] capable – up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Dual 10/100/1000 Ethernet port. Breaker metering and alarming (0V detection). Max Dimensions 59mm x 51mm x 2102mm (2.3in x 2.0in x 82.8in). Max Weight TBD. Maximum ambient temperature 60C at full load.

Vendor: Raritan; Part Number: PX3-1007V-V2

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram