Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX2-5975R

End of Life Notice: This model is currently not available.

PX2-5975R

Power Configuration


img-standard_ce 400V, 3Φ Wye, 43.6kVA, 63A

Features

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

Yes

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

Yes

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB connection. Note: Firmware version 3.3.10 or above is required.

Networking

(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

3-digit LED user-selectable display (voltage, current, or active power : per line, per breaker or per receptacle / outlet). Auto-flip orientation

Specifications

Input

Input Plug

IEC 60309 3P+N+E 6h 63A (4P5W)

Nominal Voltage

400V

Maximum Input Current

63A

Rated Input Current

63A

Power Capacity

43.6kVA

Cord Length

3m


Output

Nominal Voltage

400V

Receptacles (Output Connections)

(2) IEC309 3P+N+E 6h 63A

Overload Protection

(2) IELBX111


Physical

Dimensions (WxDxH)

17.3in x 11.5in x 5.2in; 440mm x 293mm x 132mm

Unit Weight

18 kg

Shipping Weight

22.5 kg

Shipping Dimensions

550mm x 265mm x 610mm

Mounting

RACK-KIT-PX-3U


Environmental

Operating Temperature/Environment

50 C

Operating Relative Humidity

85%

Operating Elevation

0-6000ft


Conformance

Regulatory Approvals

CE

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored and switched rack power distribution unit (3U [horizontal], 43.6kVA, 2 outlets). INPUT: 400v (3-phase WYE), 63a - IEC 60309 3P+N+E 6h 63A plug (4P5W); OUTPUT: 2@ 3P+N+E 6h 63A outlets; on 2@ 3-pole, 63a Overcurrent Protectors; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per breaker/fuse, per outlet; Remote Outlet Switching (Normally-Open Relays); 3-digit LED user-selectable display (voltage, current, or active power : per line, per breaker or per receptacle / outlet). Local display of alarms and configuration information(name, ratings, IP/Networking); Onboard embedded processor with minimum 400MHz clock speed, 16MB NOR Flash, and 64MB SDRAM; Remote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Environmental monitoring [temp/humidity] capable ñ up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP/PXE, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Tri-color status LED per receptacle. Breaker metering and alarming (0V detection). Max Dimensions 440mm x 293mm x 132mm (17.3in x 11.5in x 5.2in). Max Weight 18 kg. Maximum ambient temperature 50C at full load.

Vendor: Raritan; Part Number: PX2-5975R

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram