Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX2-5138JR

End of Life Notice: This model is currently not available.

View a suggested alternative model: PX3-5145JR


PX2-5138JR

Power Configuration


100V, 1Φ, 1.5kVA, 15A

Features

    Energy Metering

    Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

    Metering Accuracy

    ISO/IEC 62053-21 1%

    Remote Outlet Switching

    Yes

    Metering per input line

    Yes for all models

    Metering per Branch Circuit Breaker

    No

    Environmental Sensor Ready

    Yes

    Compatible Sensors

    Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

    View all sensors.

    Cascading

    Yes, Max 16 PDUs can be daisy chained using a USB connection. Note: Firmware version 3.3.10 or above is required.

    Networking

    (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

    Onboard Display

    3-digit LED user-selectable display (voltage, current, or active power : per line or per receptacle / outlet). Auto-flip orientation.

    Specifications

    Input

    Input Plug

    NEMA 5-15P (2P3W)

    Nominal Voltage

    100V

    Maximum Input Current

    15A

    Rated Input Current

    15A

    Power Capacity

    1.5kVA

    Cord Length

    3m


    Output

    Nominal Voltage

    100V

    Receptacles (Output Connections)

    (8) NEMA 5-15R

    Overload Protection

    NA


    Physical

    Dimensions (WxDxH)

    17.3in x 7.2in x 1.7in; 440mm x 183mm x 44mm

    Unit Weight

    6.35 kg

    Shipping Weight

    7.05 kg

    Shipping Dimensions

    415mm x 320mm x 570mm

    Mounting

    100-89-8430-00


    Environmental

    Operating Temperature/Environment

    50 C

    Operating Relative Humidity

    85%

    Operating Elevation

    0-6000ft


    Conformance

    Regulatory Approvals

    PSE

    Warranty

    Standard 2 years manufacturer warranty


    Tender Text/Bid Submittal Text
    Monitored and switched rack power distribution unit (1U [horizontal], 1.5kVA, 8 outlets). INPUT: 100v, 15a - NEMA 5-15P plug (2P3W); OUTPUT: 8@ 5-15R outlets; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet, per outlet; Remote Outlet Switching (Normally-Open Relays); 3-digit LED user-selectable display (voltage, current, or active power : per line or per receptacle / outlet). Local display of alarms and configuration information(name, ratings, IP/Networking); Onboard embedded processor with minimum 400MHz clock speed, 16MB NOR Flash, and 64MB SDRAM; Remote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Environmental monitoring [temp/humidity] capable ñ up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP/PXE, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Tri-color status LED per receptacle. Max Dimensions 440mm x 183mm x 44mm (17.3in x 7.2in x 1.7in). Max Weight 6.35 kg. Maximum ambient temperature 50C at full load.

    Vendor: Raritan; Part Number: PX2-5138JR

    Electrical (One Line) Diagram

    Download PDF

    img-pdu_control_panel
    Mechanical Diagram

    Download PDF

    img-pdu_mechanical_diagram