Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX2-3275

End of Life Notice: This model is currently not available.

PX2-3275

Power Configuration


img-standard_ul 208V, 3Φ Delta, 0kVA, 24A

Features

    Energy Metering

    Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

    Metering Accuracy

    ISO/IEC 62053-21 1%

    Remote Outlet Switching

    No

    Metering per input line

    Yes for all models

    Metering per Branch Circuit Breaker

    No

    Environmental Sensor Ready

    Yes

    Compatible Sensors

    Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

    View all sensors.

    Cascading

    Yes, Max 16 PDUs can be daisy chained using a USB connection. Note: Firmware version 3.3.10 or above is required.

    Networking

    (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

    Onboard Display

    3-digit LED user-selectable display (voltage, current, or active power : per line). Auto-flip orientation.

    Specifications

    Input

    Input Plug

    (2) Russellstoll 9P34U2 (3P4W)

    Nominal Voltage

    208V

    Maximum Input Current

    30A

    Rated Input Current

    24A

    Power Capacity

    0kVA

    Cord Length

    (2) 3m


    Output

    Nominal Voltage

    208V

    Receptacles (Output Connections)

    (2) Russellstoll 9C34U2

    Overload Protection

    NA


    Physical

    Dimensions (WxDxH)

    17.3in x 11.3in x 1.7in; 440mm x 287mm x 44mm

    Unit Weight

    7.15 kg

    Shipping Weight

    7.95 kg

    Shipping Dimensions

    545mm x 245mm x 555mm

    Mounting

    RACK-KIT-PX-1U-P


    Environmental

    Operating Temperature/Environment

    60 C

    Operating Relative Humidity

    85%

    Operating Elevation

    0-6000ft


    Conformance

    Regulatory Approvals

    UL

    Warranty

    Standard 2 years manufacturer warranty


    Tender Text/Bid Submittal Text
    Monitored rack power distribution unit (1U [horizontal], 0kVA, 2 outlets). INPUT: 208v (3-phase DELTA), 30a - Russellstoll 9P34U2 plug (3P4W); OUTPUT: 2@ 9C34U2 outlets; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet; 3-digit LED user-selectable display (voltage, current, or active power : per line). Local display of alarms and configuration information(name, ratings, IP/Networking); Onboard embedded processor with minimum 400MHz clock speed, 16MB NOR Flash, and 64MB SDRAM; Remote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Environmental monitoring [temp/humidity] capable ñ up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP/PXE, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Max Dimensions 440mm x 287mm x 44mm (17.3in x 11.3in x 1.7in). Max Weight 7.15 kg. Maximum ambient temperature 60C at full load.

    Vendor: Raritan; Part Number: PX2-3275

    Electrical (One Line) Diagram

    Download PDF

    img-pdu_control_panel
    Mechanical Diagram

    Download PDF

    img-pdu_mechanical_diagram