Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)


  Return to filtered results

Rack PDU PX2-3222

End of Life Notice: This model is currently not available.

PX2-3222

Power Configuration


230V, 1Φ, 0kVA, 32A

Features

    Energy Metering

    Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

    Metering Accuracy

    ISO/IEC 62053-21 1%

    Remote Outlet Switching

    No

    Metering per input line

    Yes for all models

    Metering per Branch Circuit Breaker

    No

    Environmental Sensor Ready

    Yes

    Compatible Sensors

    Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

    View all sensors.

    Cascading

    Yes, Max 16 PDUs can be daisy chained using a USB connection. Note: Firmware version 3.3.10 or above is required.

    Networking

    (10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

    Onboard Display

    3-digit LED user-selectable display (voltage, current, or active power : per line). Auto-flip orientation.

    Specifications

    Input

    Input Plug

    (2) IEC 60309 2P+E 6h 32A (2P3W)

    Nominal Voltage

    230V

    Maximum Input Current

    32A

    Rated Input Current

    32A

    Power Capacity

    0kVA

    Cord Length

    (2) 3m


    Output

    Nominal Voltage

    230V

    Receptacles (Output Connections)

    (2) IEC309 2P+E 6h 32A

    Overload Protection

    NA


    Physical

    Dimensions (WxDxH)

    17.3in x 11.3in x 1.7in; 440mm x 287mm x 44mm

    Unit Weight

    TBD

    Shipping Weight

    TBD

    Shipping Dimensions

    470mm x 280mm x 560mm

    Mounting

    RACK-KIT-PX-1U-P


    Environmental

    Operating Temperature/Environment

    60 C

    Operating Relative Humidity

    85%

    Operating Elevation

    0-6000ft


    Conformance

    Regulatory Approvals

    CE/UL

    Warranty

    Standard 2 years manufacturer warranty


    Tender Text/Bid Submittal Text
    Monitored rack power distribution unit (1U [horizontal], 0kVA, 2 outlets). INPUT: 230v, 32a - IEC 60309 2P+E 6h 32A plug (2P3W); OUTPUT: 2@ 2P+E 6h 32A outlets; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet; 3-digit LED user-selectable display (voltage, current, or active power : per line). Local display of alarms and configuration information(name, ratings, IP/Networking); Onboard embedded processor with minimum 400MHz clock speed, 16MB NOR Flash, and 64MB SDRAM; Remote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Environmental monitoring [temp/humidity] capable ñ up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP/PXE, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Max Dimensions 440mm x 287mm x 44mm (17.3in x 11.3in x 1.7in). Max Weight TBD. Maximum ambient temperature 60C at full load.

    Vendor: Raritan; Part Number: PX2-3222

    Electrical (One Line) Diagram

    Download PDF

    img-pdu_control_panel
    Mechanical Diagram

    Download PDF

    img-pdu_mechanical_diagram