Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)

Power Configuration


img-standard_ul 120V, 1Φ, 1.9kVA, 16A

Features

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

Yes

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

No

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Yes, Max 16 PDUs can be daisy chained using a USB connection. Note: Firmware version 3.3.10 or above is required.

Networking

(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

3-digit LED user-selectable display (voltage, current, or active power : per line). Auto-flip orientation.

Specifications

Input

Input Plug

NEMA 5-20P (2P3W)

Nominal Voltage

120V

Maximum Input Current

20A

Rated Input Current

16A

Power Capacity

1.9kVA

Cord Length

3m


Output

Nominal Voltage

120V

Receptacles (Output Connections)

(24) NEMA 5-20R

Overload Protection

NA


Physical

Dimensions (WxDxH)

2.1in x 2.6in x 60.6in; 52mm x 65mm x 1539mm

Unit Weight

4 kg

Shipping Weight

7 kg

Shipping Dimensions

185mm x 120mm x 1650mm

Mounting

G2-RACK-FOR-ZU


Environmental

Operating Temperature/Environment

60 C

Operating Relative Humidity

85%

Operating Elevation

0-6000ft


Conformance

Regulatory Approvals

UL

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
Monitored and switched rack power distribution unit (0U [vertical], 1.9kVA, 24 outlets). INPUT: 120v, 20a - NEMA 5-20P plug (2P3W); OUTPUT: 24@ 5-20R outlets; FEATURES: Billing-Grade (+/- 1%) Energy Metering [kW, kVA, V, A, Power Factor] - per inlet; Remote Outlet Switching (Normally-Open Relays); 3-digit LED user-selectable display (voltage, current, or active power : per line). Local display of alarms and configuration information(name, ratings, IP/Networking); Onboard embedded processor with minimum 400MHz clock speed, 16MB NOR Flash, and 64MB SDRAM; Remote network monitoring via HTML, JSON-RPC, SSH, Telnet, MODBUS/TCP, and SNMPv3. Environmental monitoring [temp/humidity] capable ñ up to 32 sensors. Individual outlet numbers labeled on chassis. Automated deployment via TFTP, DHCP/PXE, SSH(CLI), or USB Flash Drives. WiFi Capable. USB Webcam Capable. iPad/iPhone/Android App. Max Dimensions 52mm x 65mm x 1539mm (2.1in x 2.6in x 60.6in). Max Weight 4 kg. Maximum ambient temperature 60C at full load.

Vendor: Raritan; Part Number: PX2-2802

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram