Feedback

PDU Product Selector

Select the Rack PDU that’s right for you from 1,000+ unique Raritan models

Rack Power Distribution Units (PDUs)

Power Configuration


NominalVoltageV, Phase, NominalKVAkVA, RatedAmpereA

Features

Energy Metering

Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor

Metering Accuracy

ISO/IEC 62053-21 1%

Remote Outlet Switching

OutletSwitching

Metering per input line

Yes for all models

Metering per Branch Circuit Breaker

CB Monitoring

Environmental Sensor Ready

Yes

Compatible Sensors

Temperature, Humidity, Air Flow, Differential Pressure, Water Leak, and Contact Closure.

View all sensors.

Cascading

Networking

(10/100/1000 Base T) Ethernet, Secondary redundant (10/100 Base T) Ethernet. Optional WiFi (802.11 a/b/g/n).

Onboard Display

OnBoardDisplay

Specifications

Input

Input Plug

(NumberOfPowerCords) InletPlugType InletCableType

Nominal Voltage

NominalVoltageV

Maximum Input Current

InletNominalAmpsA

Rated Input Current

RatedAmpereA

Power Capacity

NominalKVAkVA

Cord Length

(NumberOfPowerCords) CordLengthInMeterm


Output

Nominal Voltage

OutputNominalVoltageV

Receptacles (Output Connections)

(Count) OutletType OutletKind

(Count) OutletType OutletKind

(Count) OutletType OutletKind

(Count) OutletType OutletKind

Overload Protection

(NumberOfOverloadProtector) CircuitBreakerType


Physical

Dimensions (WxDxH)

UnitDimensionInInch; UnitDimensionInMM

Unit Weight

UnitWeightInKG

Shipping Weight

ShippingWeightInKG

Shipping Dimensions

ShippingDimensionInMM

Mounting

RACKMounting


Environmental

Operating Temperature/Environment

MaxOpTempInC C

Operating Relative Humidity

RelativeHumidity

Operating Elevation

OperatingElevation


Conformance

Regulatory Approvals

Certification

Warranty

Standard 2 years manufacturer warranty


Tender Text/Bid Submittal Text
TenderText

Vendor: Raritan; Part Number: Model

Electrical (One Line) Diagram

Download PDF

img-pdu_control_panel
Mechanical Diagram

Download PDF

img-pdu_mechanical_diagram