Home » Raritan Blog
Jessica Ciesla
February 12, 2019

Monitoring a data center shouldn't require continuous onsite visits or numerous web interfaces that slow down response times and complicate data analysis. In fact, effectively monitoring a data center is a task that can and should be optimized by leveraging best in class environment sensors and DCIM software solutions. Fortunately for data centers across the globe, Raritan has developed award winning SmartSensors that provide the insights that data managers need to understand real time environment data and analyze performance trends.
What Is A SmartSensor?
At its core, SmartSensor is Raritan's environmental monitoring platform. It has been strategically engineered for easy deployment, accurate data results, and heightened levels of insight into a data center's operational levels. Available as plug-and-play options for EMX rack controllers, PX Intelligent PDUs, PX inline meters, and branch circuit monitors, the SmartSensors alleviate the need for a separate controller. In fact, the information gathered is instantaneously sent to a DCIM software solution, so that data managers can gain vital insights into real time environmental data via a single web interface.
Through the SmartSensors, data center managers can react more effectively to any environmental hazards that are threatening the life or performance of mission critical IT assets. The ability to react more quickly and with greater knowledge of the potential threat, is one of the reasons that SmartSensor has achieved a best in class status.