Residual Current Monitoring

 
 

Advanced alerting of leakage current conditions to protect workers and equipment

As data centers increase in scale and complexity, monitoring power loads for residual and leakage currents becomes crucial to ensure electrical safety and reliability. Residual Current Monitoring (RCM) identifies these harmful currents before they pose a safety risk. It plays a vital role in safeguarding infrastructure, minimizing downtime, reducing unplanned outages, and preventing electrical hazards.

That’s why residual current sensors and monitoring features are embedded in Raritan Rack PDUs to comply with IEC-62020 safety standards and to detect residual and leakage current conditions that occur outside of their normal circuit paths within the PDU.

Benefits of RCM Measurement in Rack PDUs

  • Enhanced Reliability: Enables early detection of potential facility issues, improving overall operational stability.
  • Prevention of Production Interruptions: Continuous monitoring and measurement of electrical faults helps avoid unnecessary power shutdowns.
  • Proactive Error Detection: Potential electrical shock issues are identified early, enabling corrective action before failures occur.
  • Precise Fault Localization: Identifies specific faulty outlets, minimizing troubleshooting time and effort.
  • Improved Fire Safety: Detects critical residual currents early, minimizing fire hazards.
  • Compliance with Data Center Standards: Meets the security requirements for RCM fault current monitoring.

 

 

Raritan Rack PDU RCM Measurement Options

RCM features are available in Raritan PX3 and PX4 Rack PDUs. If this safety feature is required for your installation, it must be specified during ordering and added during the manufacturing process.

Raritan’s RCM measurement options include:

 

RCM Type B Single Channel:
Single-Channel detection of AC and DC leakage current (IEC-62020 range: 0 mA to 350 mA) across all lines (1Ph or 3Ph PDUs). Applies to Raritan PX3 Rack PDU “M11” and PX4 Rack PDU “M27” model options.

 

RCM Type B Three Channel:
Three-Channel detection of AC and DC leakage current (IEC-62020 range: 0 mA to 350 mA). Detection on each line (3Ph PDUs). Applies to Raritan PX3 Rack PDU “M18” and PX4 Rack PDU “M28” model options.
 

 

RCM Type A
The detection of AC leakage current (IEC-62020 range: 0 mA to 350 mA) across all lines (1Ph or 3Ph PDUs). Applies to Raritan PX3 Rack PDU “M5” model options only.

RCM options are not available on every Raritan PDU model. Please contact a representative for a portfolio of options.

Discover the ideal Raritan Rack PDU model for you: explore our PDU Product Selector to find the rack power configuration that best suits your needs.

 

Features

Configurable RCM Thresholds

RCM thresholds can be manually configured to optimize management efficiency, facilitate early detection of critical conditions, and ensure compliance with industry standards.

Customizable Alarms

Customizable alarms can be configured in the device’s firmware through email, SMS, and SNMP traps to enable the early detection of insulation faults and unintended electrical leakages before they escalate into critical issues.

 

Patented Self-Test Function

Our PDU’s RCM features an automated, patented self-test function that verifies measurement accuracy and maintains system reliability, thereby eliminating the need for periodic manual inspections of residual and leakage current at the rack.

Embedded Neutral Current Monitoring Sensor

On PDUs equipped with an RCM-B sensor, it enables granular neutral current monitoring, measuring voltage, current, power factor, and energy consumption across all phases, including the neutral conductor, verifying whether the phases are well balanced.

 
 

Additional Features

Local Alarming Functionality

Rack PDUs equipped with RCM measurement technology continuously monitor the residual current within the PDU’s wiring. If a fault is detected, an alert in the firmware along with distinct visual and audible local alarms will activate, enabling operators to take corrective action before overheating or electrical arcing occurs.

Compatible with Monitoring Systems

Easily integrate RCM measurement data with Data Center Infrastructure Monitoring (DCIM), Building Management System (BMS), or other software tools using protocols like SNMP, MODBUS TCP/RTU, or scripting interfaces such as JSON RPC/Lua.

 

 

 
 

 

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about Raritan Rack PDUs.

Schedule Today

Have a Question?

Ask our data center experts about Raritan Rack PDUs.

Contact Us