Get the Most Out of Your Dominion KX III G2

Maximize the Full Benefits of Your KVM-over-IP Switch with Advanced Add-on Accessories

The Dominion KX III G2 as a stand-alone device is a powerful, robust KVM-over-IP switch. Adding optional accessories will unlock multiple benefits ranging from the management of serial devices to support for dynamic applications to remote power control. Discover the full capabilities of the KX III G2 with these unique add-on accessories.

Application and Suggested Accessory

feature-dominion-kxiii-1

Get True Serial Access from KX III G2

Connect the Dominion Serial Access Modules (DSAM) to your KX III G2 USB ports and control up to 8 serial devices. The DSAM comes in 2 and 4 ports versions allowing management of serial devices like LAN switches, routers, and Linux/Unix servers.

feature-dominion-kxiii-2

High Performance Access

The KX III Enhanced User Station provides high performance IP access to servers connected to Dominion KX III G2 switches. It supports HD 1080p video sessions at 30 FPS with 50 ms latency, with simultaneous access to eight servers, dual monitors, audio and virtual media. It is perfect for broadcast, studios, control rooms, and labs.

 
feature-dominion-kxiii-3

Remote Power Control

Users can power up, down or cycle servers connected to optional Raritan PX power distribution units connected to the KX III G2 using a Cat5 cable and the KX III G2's Power CIM. System administrators can remotely power cycle a hung server with a click of the mouse.

feature-dominion-kxiii-4

At-the-Rack (Local) Access

The KX III's local port provides at-the-rack access to its connected servers through Raritan's T1700G2-LED & T1900-LED keyboard trays. In addition, with the MasterConsole Digital KVM switch (MCD), connect to servers attached to multiple KX III G2 switches.

 
feature-dominion-kxiii-3

Centralized Management

Multiple KX III switches can be managed by CommandCenter Secure Gateway, which provides IT admins and lab managers with a single point of remote access, control and management. CommandCenter consolidates multiple IP remote access technologies, including Dominion KX III G2 and SX II as well as RDP, VNC, and SSH.

 
 

WARRANTY INFORMATION

Guardian Support Services: Standard and Extended Warranties

The Dominion KX III G2 comes standard with a 2-year hardware warranty; optional 1 to 3 year extended protection is available. In addition, a "synchronized warranty" is also offered which is a single policy for multiple new and existing devices with one convenient expiration date.

Learn more about warranty http://www.raritan.com/products/warranties

To register the KX III G2 for our warranty https://www.raritan.com/support/warranty-registration

SUPPORT INFORMATION

Support Notes for the Dominion KX III G2

Raritan's engineers are constantly improving the KX III G2 capabilities. So make sure you are running the latest version firmware to take full advantage of these upgrades.

Get more support information https://www.raritan.com/support/product/dominion-kx-iii-g2


 

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion KX III G2 right now. See if it's right for you.

Test Drive

Have a Question?

Contact a product specialist to learn more about KX III G2.

Contact Us