The Dominion® KX User Stations are standalone appliances for high performance IP KVM switch access to servers connected to Dominion® KX III and KX IV switches via RDP, VNC & SSH, along with optional CommandCenter integration. The slim form factor allows them to easily sit on a desk, be mounted in a standard 19” rack, or VESA-mounted on the back of a monitor.
Watch the Video Learn About KX User Stations
Transcript:
In today’s technology-driven world, computer-based systems provide the foundation for services and operations in many industries.
But these servers, PC’s and workstations must be operated, monitored, and managed by skilled operators and technicians in labs, studios and control rooms. They need an easy, convenient way to simultaneously access, view, and control multiple computer systems from a standalone desktop across multiple monitors.
That’s why we developed the Dominion KX User Stations — two user appliances that provide high-performance, IP-based remote access, and control. Together with Raritan’s Dominion Switches, the KX III and KX IV User Stations provide secure, productive IP access to equipment in labs, server rooms, data centers, and remote facilities, spread across the country — or even the world.
The User Stations provide:
For larger installations, use CommandCenter to access thousands of devices seamlessly.
Advanced features for control rooms include:
Raritan’s history of KVM innovation spans over three decades; we’re trusted in over 60,000 locations worldwide. With the Dominion KX Switches and User Stations, you CAN monitor, manage, and control hundreds or even thousands of remote systems, with a single user interface, across multiple monitors, with lightning-fast productivity.
To see what Raritan can do for you, contact us today.