The Raritan Blog

The New Dominion LX II: Why You Should Trade Up

Jessica Ciesla
April 2, 2020

Looking for an economical KVM solution? This blog discusses features included in the new Dominion LX II, and why it would be beneficial for you to trade up from the original Dominion LX. 

The new Dominion LX II from Raritan is the latest in a line of products designed with the small to midsize business IP KVM switch user in mind.  Our new unit is designed to provide economical, Java-free, BIOS-level remote access to between 8 and 16 servers as well as virtual media.  The new Dominion also supports connections up to 15 frames-per-second at a resolution up to 1080p and 1200p.  With six different options available, the next generation LX II is poised to become the leading SMB IP KVM switch on the market today.
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
Legrand Certifications and Process Controls Provide Confidence in Information Security for Network-Connected Devices in Data-Related Applications
Posted on April 1, 2024

View all news