Product Support

PX3

Support Notes

Important Network Configuration Changes in Xerus 4.0.10 GA release. (8/30/2022)


Important SSH Interface Changes in Xerus™ Firmware 3.6.0 and Later (10/1/2020)

Default Password Policy Change (Power Products) (3/10/2020)

Important Information for customers with new DX2 sensors and Asset management strips (AMS):
Customers using peripherals DX2-AF1, DX2-WS1, DX2-T1DP1, DX2-ENVHUB4, DX2-REMHUB4, AMS-48U, AMS-M2 with products PX2, PX3, PXE, PXO, PXC, PX3TS, SRC, and BCM2 will require firmware release 3.6.10 (or newer) on them to function. Products running earlier releases will not detect the above sensors until firmware 3.6.10 (or newer) has been applied. Please review firmware 3.6.10 release notes for more information and contact technical support to obtain 3.6.10 firmware file.


General Notes

Some PX3 part numbers are discontinued and are now end of life. Click here to learn more.

Never install an older release than the firmware currently installed. The only exception would be if this is done under the direction of Raritan Support.

Firmware Upgrade Path — Due to file system changes in release 3.5.0, any updates from a firmware version older than 3.3.0 to 3.5.0 or newer will require an intermediate firmware update to 3.3.x or 3.4.x.

General Availability (GA) releases are fully tested, production-ready, and are recommended for most customers and deployments.

Limited Availability (LA) releases are of the same testing and production quality as GA releases but may have some missing or extra features. Because of this, LA releases are typically only delivered to select customers and/or select product types. Related binary files are, therefore, not available for public download through the website. For access to LA binary files, please contact your regional Raritan Support team for assistance who will first ensure proper compatibility with your specific model(s) and then will provide files as needed.

Note: Power Firmware has been renamed to Xerus™ Firmware

Visio Stencils
Download PX3 Visio Stencils

NEW NOTE

 

Version 3.1.20 Limited Availability (LA)

November 9, 2015

This firmware only applies to specific Raritan PX models, therefore the firmware file itself is not posted on this support page. If you have this firmware installed on your PDU, you can find accompanying documentation below.

The attached PX3 3.1.20 Release Notes below contain a list of Raritan PDU models this release may be installed on, along with a list of specific issues addressed in this release. If this firmware does apply to one or more of your PX models, and you want to upgrade to this LA release, contact Raritan Technical Support at one of the following locations for the firmware file:

North America: tech@raritan.com
Europe: tech.europe@raritan.com
Asia Pacific: support.apac@raritan.com

    Firmware and Release Notes
    Documentation
    SNMP
    Tools and Driver
    JSON-RPC Bindings
    Additional Documentation
    « View all Support Files
    Need help with your product?
    Submit a Support Ticket

    Or, contact Raritan Support
    (800) 724-8090
    .(JavaScript must be enabled to view this email address)

    Account Log-in

    Forgot your password?

    Sign Up for Support Notifications

    Receive support notifications when firmware updates, end-of-life announcements, or other critical product-related support updates are available.

    Sign Up

    Need more help?

    Contact Raritan Support
    (800) 724-8090
    .(JavaScript must be enabled to view this email address)