The Raritan Blog

The New Dominion LX II: Java-Free KVM-Over-IP for SMBs

Jessica Ciesla
February 5, 2020

Looking for an economical KVM solution? This blog from Raritan discusses the Dominion LX II, an IP KVM switch designed for small to midsized businesses (SMB).

The new Dominion LX II from Raritan is the latest in a line of products designed with the small to midsize business IP KVM switch user in mind.  Our new switches are designed to provide economical, Java-free, BIOS-level remote access to between 8 and 16 servers, as well as virtual media to copy files and install software.  The new Dominion also supports connections up to 15 frames-per-second at resolutions up to 1080p and 1200p.  With six different options available, the next generation LX II is poised to become the leading SMB IP KVM switch on the market today.


Subscribe


Upcoming Events

CiscoLive 2026
May 31 – June 3  •  Mandalay Bay Convention Center - Las Vegas, NV
2026 OCP Global Summit
October 12 - 15  •  San Jose Convention Center - San Jose, CA
DCD Connect VA
November 3 – 4  •  Lansdown Resort - Leesburg, VA
Dell Technologies World
May 18 - 21  •  The Venetian - Las Vegas, NV

View all Events

Latest Raritan News

Greater Choice, Scalability, Speed: Why Legrand is Doubling Down on Open Compute Project Innovations
Posted on October 3, 2025
Legrand Brings Greater Flexibility to Data Center Operators with New Intelligent Rack PDU Universal Input Option
Posted on February 26, 2025
Legrand Expands Full Suite of DX2 SmartSensors, Keeping Data Centers Ahead of Rack Power and Environmental Monitoring Challenges
Posted on December 18, 2024
Legrand Wins Back-to-Back Awards for Intelligent Rack Power Distribution Innovation
Posted on May 24, 2024
Legrand Certifications and Process Controls Provide Confidence in Information Security for Network-Connected Devices in Data-Related Applications
Posted on April 1, 2024

View all news