PX4 Rack PDU’s Universal Input

CHANGE YOUR INPUT, NOT YOUR INFRASTRUCTURE

When specifying a rack PDU, the input power infrastructure or cabinet power density requirements may be unknown or constantly changing. Traditionally, one set of PDUs would be purchased to best match the power requirements. Then, when input power changes occur, newer PDU models would be swapped in to accommodate those changes.

Instead of swapping the entire PDU, what if you could just swap the PDU’s input cord to match the new input power infrastructure?

This solution uses a Raritan PX4 Rack PDU equipped with a Universal Input (UPDU), a one-size-fits-all universal infeed option that accommodates both single-phase and three-phase Legrand Universal Input cord options for the same rack PDU.

How It Works

Benefits

Universal

An infeed option on newly ordered PX4 PDU models; Universal Input Cord options are available in single-phase and three-phase power (Delta or Wye).

Flexible

Its one-size-fits-all feature supports future power requirement changes, saving money and time.

Easy Deployment

The UPDU’s unique keyed universal input provides easy and safe installation of input cords.

Faster Deployment

The UPDU’s patented plug-and-play Smart Cord auto-recognizes newly seated input cord ratings, reducing configuration and deployment time.

Improved Cable Management

The small form factor of the universal connector on Universal Input Cords ensures an unobtrusive connection to the UPDU.

International Compatibility

Simple integration provides flexibility and speed to market, easily accommodating varying power configurations.

 

Legrand Universal Input Cord Options

Legrand Universal Input Cord options are available in single-phase 200V-240V 30-63A, three-phase 208V 30-60A, and three-phase 415V 30-32A.

IP32 DTCORD-1P32
IP60 DTCORD-1P60
IP60 DTCORD-1P63
IP3GDTCORD-1P3G
3P60 DTCORD-3P60
3P32 DTCORD-3P32

 
3P3G DTCORD-3P3G
L213D DTCORD-L213D
L630 DTCORD-L630
L1530DTCORD-L1530
L2230 DTCORD-L2230
CS836 DTCORD-CS836

 

 

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

View Product Selector

Ready to see what models are available with the Universal Input option?

Search for a PDU

Request a Demo

Schedule a demo to talk 1:1 with a product expert on the Universal Input.

Schedule Today