Mounting Brackets

Mounting Brackets

Mounting Brackets for Rack Power Products

Raritan Mounting Brackets ease the installation and securing of Raritan power distribution products into racks, IT cabinets, and other structures. Compatible with Raritan rack power distribution units (PDUs), inline meters, rack transfer switches, smart rack controllers, and branch circuit monitoring systems, these Mounting Brackets can be used vertically or horizontally to increase mounting flexibility and solve instrumentation challenges.

Bracket options include L or Angle Brackets, Hinge Brackets, Vertical Brackets, Specialized Brackets, and Bracket Kits. Mounting buttons are also available.

PDU Mounting Bracket Benefits

  • Versatile for use in racks, IT cabinets, and other structures.
  • Bracket options support vertical and horizontal mounting positions.
  • Constructed of heavy steel to ensure strength and durability.
  • Meets RoHS Directives material restrictions.
  • Molded into various shapes to address common mounting and instrumentation challenges.
  • Designed with functional holes to ease tool-less button mounting and secure screws.

For more information, see the Data Sheet or contact a representative.

Not all bracket models are listed below.

Learn More About Our
Mounting Brackets

Our Mounting Brackets

► Common L or Angle PDU Mounting Brackets

 

250-80-7758-00
Dimensions (WxHxD): 43mm x 95mm x 65mm

 

251-01-0036-00
Dimensions (WxHxD): 30mm x 59mm x 88mm

 

251-01-0114-00
Dimensions (WxHxD): 185mm x 52.5mm x 50mm


► Common Hinge PDU Mounting Brackets

 

251-01-0054-00
Dimensions (WxHxD): 83.2mm x 83.4mm x 53.6mm

 

251-01-0068-00
Dimensions (WxHxD): 108.2mm x 159.5mm x 142.5mm

 

251-01-0129-00
Dimensions (WxHxD): 302.9mm x 53.6mm x 31.75mm


► Common Vertical PDU Mounting Brackets

 

250-80-0049-00
Dimensions (WxHxD): 136.5mm x 65mm x 1.6mm

 

251-01-0021-00
Dimensions (WxHxD): 14.7mm x 131.3mm x 81mm

 

251-01-0026-00
Dimensions (WxHxD): 64mm x 66mm x 22mm


► Common Specialized PDU Mounting Brackets

 

251-01-0116-00
Dimensions (WxHxD): 159.35mm x 40.8mm x 40.6mm

 

251-01-0086-00
Dimensions (WxHxD): 2mm x 82mm x 100mm

 

A0026-000001-000-1
Dimensions (WxHxD): 78.31mm x 86.9mm x 9.9mm


► Common Mounting Bracket Kits

 

G3-RACK-FOR-ZU
Included: Flat Vertical Bracket, Plastic Sliding Bracket, L Bracket, and High Strength Plastic M5 Button Mount

 

G4-HOLDER-FOR-ZU
Included: M5 Metal Button Screw and Flat Vertical Bracket

 

G4-M4 HOLDER-FOR-ZU
Included: M4 Mounting Button and Flat Vertical Bracket



Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more.

Schedule Today

Have a Question?

Contact a product specialist to learn more.

Contact Us