Do You Need:
If you answered yes to any of these, then Raritan’s KVM-over-IP secure, remote access and management solutions are for you. Our solutions give you 24/7 secure, access to hundreds/thousands of semiconductor manufacturing devices, providing local access to equipment in the fab, as well as centralized remote access for engineers, technicians and supervisors outside the clean room. Thousands of machines can be accessed and controlled on and off the fab floor using standard Ethernet and IP networking, limiting unnecessary visits to your clean rooms, and improving overall air quality. Increase productivity, quality and efficiency by increased information flow and control.
Semiconductor Manufacturers
Semiconductor Foundries
LCD
Manufacturers
Pharmaceutical Manufacturers
How it Works
The following diagram shows how Raritan’s Manufacturing Solution can provide, secure, controlled local and remote access and control of hundreds/thousands of semiconductor manufacturing devices.
Applications
Benefits

Centralized Monitoring Management
Raritan’s centralized management solutions provides engineers, technicians, and supervisors with secure and consolidated access and control to hundreds/thousands of the embedded PC’s controlling the equipment in your fab. Featuring BIOS-level, out-of-band KVM access with a single pane of glass to help simplify remote management and expedite troubleshooting.
Remote and Local Access with Multiple Users
Gain remote access and control of your clean room equipment from laptop, PC or User Station by utilizing Raritan’s KVM over IP solutions, 24/7. Even obtain local access to equipment on the fab floor, with the ability to disable remote access. Get controlled access to factory equipment by multiple users over LAN & WAN.
Collect and Save Snapshots
Raritan’s remote access and management solutions provides engineers, technicians, and supervisors the ability to automatically collect and save video snapshots from semiconductor equipment. Providing users complete visibility to the equipment as well as providing an easy way to share equipment status to multiple users.

Integration with Factory Automation Systems
Raritan’s KVM solutions can be integrated with factory automation systems via SDK/API’s (or automatic snapshot feature). Providing users, a seamless integration and reducing the time and effort for setup and deployment.
Products
The KX III connects to embedded PCs and workstations via zero-U dongles supporting VGA, DVI, HDMI, and DisplayPort video. Its high performance video engine supports Java-free, BIOS-level KVM-over-IP access and control over LAN and WAN.

4K KVM-over-IP Switch
Single-Port Ultra Performance Solution
The Dominion® KX IV-101 (DKX4-101), Raritan’s highest performing KVM-over-IP switch, provides a new level of Ultra HD 4K performance for remote access and management. More powerful and flexible than any other KVM-over-IP solution, it supports higher video resolutions, faster frame rates, higher video quality, and faster virtual media.
Local Console Controller (LCC)
Control Local and Remote Access
Raritan’s Local Console Controller is a console switch device which allows two consoles to access a single computer on a first-come, first-serve basis. LCC is designed for manufacturing and factory environments. Connected to single computer or manufacturing device, the LCC controls local and remote access to allow both remote and local access, or for safety purposes, to disconnect remote access when undergoing local maintenance or local use.
Dominion KX III SDK & API
Software Development Kit and Applications Programming Interface
A Software Development Kit (SDK) and Application Programming Interface (API) is available to integrate Dominion KX III KVM-over-IP sessions with factory automation systems. This is available under separate agreement to approved customers.
CommandCenter Secure Gateway
Centralized Server Management
CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. You can even utilize the User Station to access servers connected to CC-SG.
Contact a product specialist to learn more about our semiconductor manufacturing solutions