Do you need:
If you answered yes to any of these, then Raritan's secure, remote access and control management solutions are for you. Our solutions allow you to access and manage servers and infrastructure from anywhere at any time, meeting the latest government security mandates. With ongoing security updates and patches, our devices offer support to avoid the latest vulnerabilities. Increase your productivity and avoid trips to the lab, server room, or data center, and do it all without sacrificing security. For over 25 years, our solutions have been deployed by federal, state and local governments, including all branches of the military.
State and Local Government
Federal Agencies
Defense Contractors
Intelligence Agencies
Armed Forces
Applications
Benefits

Military Grade Secure Access
With Raritan's Dominion KX III, you get secure remote access and control which meets government and military security mandates, including AES & FIPS 140-2 encryption, Common Access Card (CAC) authentication, and IPv6 networking.

High Performance KVM Access
The Dominion KX III Switch and User Station provide blazing, high performance video and audio for dynamic, real-time applications using video, maps, sonar, radar, and high definition images. They support 1080p video at 30 frames per second with 50 milliseconds of latency.

Centralized Server Management
Data center and lab managers can access and control their entire IT infrastructure from a single system, featuring BIOS-level, out-of-band KVM and serial access to a wide variety of computer and serial devices with optional remote power control. In addition, service processors, adn in-band methods such as RDP, SSH, and VNC are supported.

Secure Access to Classified Information
Secure KVM desktop access to computers at multiple classification levels to meet the requirements of the latest NIAP Protection Profile for Peripheral Sharing Devices version 3.0. Provides strict isolation between different classification levels, tamper resistant operation, firmware locked down and automatically clearing keyboard data.
Features
Strong 256 bit AES Encryption
FIPS 140-2 Encryption Module
Strong TLS Session Encryption
Encryption of all data and sessions
Secure Appliance Model
Dual LAN and Power Supplies
CommandCenter Clustering and VMware High Availability
LDA, Radius and Active Directory
SmartCard/CAC Authentication
RSA SecurID
Comprehensive Policy Management
Two Java-Free KVM Clients
Java-Free Serial Client
Windows, Linux, and Mac
User Station for Control Rooms
Optional CommandCenter Management
Integrated KVM & Serial Appliances
Centralized Logging and Auditing
Integrated Remote Power Control
1080p @30 FPS
Ultra Fast Connections and Switching
VGA, DVI, HDMI, and DisplayPort
Access over LAN, WAN, and VPN
High Performance User Station
Products
Dominion KX III
High Performance KVM-over-IP Switch
KX III connects to servers and workstations via zero-U dongles supporting VGA, DVI, HDMI, and DisplayPort video. Its high performance video engine supports BIOS-level server access and control over IP.
Dominion KX III
IP User Station
The KX III User Station provides operators and technicians a high-performance, KVM-over-IP access in labs, studios, and control rooms. It supports two 1080p video sessions at 30 FPS with low latency with simultaneous access to eight or more servers, dual monitors, audio, and virtual media.
Raritan Secure Switch
Secure Desktop KVM Switch
The RSS is a secure desktop KVM switch that is NIAP-Certified allowing users to safely switch between computer systems at different classifications, ideal for government, military and intelligence agencies.
Dominion SX II Serial Console Servers
Remote Management of Serial Devices
Raritan's next-generation serial console server/terminal server. It provides serial-over-IP access and control of serial devices — anytime, anywhere. Powerful, secure, reliable, and easy-to-use. Get secure control over servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment.
CommandCenter Secure Gateway
Centralized Server Management
CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. You can even utilize the User Station to access servers connected to CC-SG.
Raritan Intelligent PDUs
PX Intelligent Rack PDUs offer superior reliable power distribution by utilizing the Xerus Technology Platform. With this you get real-time remote power monitoring, environmental sensors, and data center infrastructure management.
The PX Series offers thousands of models with several different options. These include: outlet switching, individual outlet metering, high power, and 400V three-phase power distribution.