Home » Products » Cat5 KVM switches » MasterConsole Digital Dual
MasterConsole Digital Dual (MCD-DUAL) is the new dual-head Cat5 KVM switch line in the MCD product family. Raritan’s dual-monitor KVM switch enables a single user to manage and control multiple dual-head devices and support borderless mouse switching.
MCD-DUAL can be cascaded with MCD-DUAL KVM switches to manage up to 64 servers at distances up to 150 feet (45 meters). It features the use of standard Category 5/6/6e unshielded twisted-pair (UTP) cables for connecting computers. You can also switch ports by mouse movement, hotkeys or on-screen display (OSD).
There are two MCD-DUAL models: MCD-104-DUAL and MCD-108-DUAL to manage 4 or 8 dual-head servers or PC’s respectively.
The new MasterConsole Digital Dual is ideal for supporting dual-display output, digital video interfaces and audio with borderless mouse port switching.
Supports multiple dual-head video interfaces via CIM (MDCIM-DVI/HDMI/DP) & UTP VGA cables.
Supports the highest video resolution of up to 1920 x 1200 @60Hz and 1920 x 1080 @60Hz.
Connect to servers up to 100 feet away via DVI/HDMI/DP CIMs or UTP VGA combo cables.
Save time and increase productivity by quickly switching channels with the mouse.
All MCD-DUAL units are only 1U in height
Plug-and-play installation and configuration along with easy-to-use, on-screen displays.
AutoScan allows users to scan servers at variable rates. AutoSkip bypasses inactive channels.
The new MasterConsole Digital Dual-Display (MCD-DUAL) SMB KVM switches support dual-display output, digital video interfaces and audio with borderless mouse port switching.

MCD Models | Users | Ports | Video Connections |
MCD-104-DUAL | 1 | 8 | 2 |
MCD-108-DUAL | 1 | 16 | 2 |
MCD-108 | 1 | 8 | 1 |
MCD-116 | 1 | 16 | 1 |
MCD-216 | 2 | 16 | 1 |
MCD-232 | 2 | 32 | 1 |
Computer Interface Modules (CIMS) | |
Models | Description |
MDCIM-DVI | CIM for DVI video output + USB for keyboard and mouse |
MDCIM-HDMI | CIM for HDMI video output with HDMI Audio + USB for keyboard and mouse |
MDCIM-DP | CIM for DP video output + USB for keyboard and mouse |
MDCIM-VGA | CIM for Video resolution up to 1920 x 1200@60hz (VGA) Audio + USB for keyboard and mouse |
MDUTP VGA/Audio KVM Combo Cables | |
Models | Description |
MDUTP20-VGA | 2-meter cable, VGA + USB + Audio |
MDUTP40-VGA | 4-meter cable, VGA + USB + Audio |
MDUTP60-VGA | 6-meter cable, VGA + USB + Audio |