Raritan Secure Switch (RSS)

Raritan Secure Switch (RSS)

Secure NIAP Compliant KVM Desktop Access to Computers at Multiple Classification Levels

Raritan Secure Switches (RSS) offer a proven desktop access solution for guarding against cyber intrusion for government and military agencies. The RSS is lab tested and certified to meet the requirements of the latest NIAP Protection Profile for Peripheral Sharing Devices version 3.0. There are four available models, two port and four port, with and without Common Access Card (CAC) authentication. These models support a single DVI-I (analog or digital) & USB user console with optional audio from the connected computer. The Raritan Secure Switches work in either analog (VGA) or digital video (DVI, HDMI) modes, including 4K Ultra HD, high definition, and standard resolutions.

The NIAP Version 3.0 Protection Profile for Peripheral Sharing (KVM) Switches defines the latest requirements for use of Secure Desktop KVM Switches. These switches allow a user to safely switch between computer systems at different classifications. The new 3.0 Protection Profile (PP_PSS_V3.0) replaces the previous EAL2, EAL4 and Common Criteria regulations with stricter requirements.

Learn More About Our
Raritan Secure Switch (RSS)

Features

Lab Tested for the NIAP Version 3.0

Certified to meet all the requirements of the 3.0 Protection Profile for Peripheral Sharing Switches, which defines strict and comprehensive protections for secure desktop access of systems at multiple classification levels along with the safe use of shared peripherals.

Multi-level Physical and Logical Security Defenses

The RSS meets the 3.0 Protection Profile by strict isolation between computers at different classification levels, tamper resistant operation, firmware locked down to prevent unauthorized modification, and automatically clearing keyboard data.

Works in Either Analog or Digital Modes

Supports VGA or DVI and HDMI video mode, including 1080P, single and dual-link DVI and 4K Ultra HD.

Secure USB Device Control

The RSS only connects authorized USB peripherals, without sharing or transferring data.

Additional Features

Common Access Card (CAC)

Two and four port RSS models available for secure CAC authentication

Tamper Resistant Features

Multiple software and hardware protections against tampering to ensure the integrity of the switch

Internal Power Supply

Built-in, auto-switching power supply


Chassis Intrusion Detection

If the chassis cover is compromised, the unit becomes inoperable and the LEDs flash

Fixed Secure Firmware

Firmware cannot be reprogrammed to prevent attempts to alter the logic of the switch

Automatically Clears Data

For added security, keyboard data is automatically cleared to prevent sharing


More Information

Secure KVM Desktop Access to Computers at Multiple Classification Levels



Ports and Connections (RSS-104C)




Raritan Secure Desktop KVM Combo Cables



RSS-CBL-HDMI


RSS-CBL-VGA


RSS-CBL-DVI


Ready to Learn More?

Schedule a Demo

Schedule a demo to learn more about our rackmount console drawers.

Schedule Today

Have a Question?

Contact a product specialist to learn more about Raritan Secure Switch.

Contact Us