Do You Need To:
If the answer is yes to any of the above, then Raritan’s remote access and control KVM solutions are right for you. Labs are vital for the success of many companies as they are 24/7 production environments for complex projects and new product development. Lab managers are faced with a very challenging job; they must schedule, configure, and manage lab resources for cross-functional teams located across the globe.
Raritan solutions provide lab users with 24/7 access to lab equipment to help meet demanding schedules, as well as the ability to remotely reboot hung/crashed servers and PC’s. They also enable customers to meet corporate initiatives to reduce energy by sharing and monitoring equipment to understand power usage. Raritan’s Application Programming Interfaces (API’s) allow lab managers to integrate their lab automation systems with Raritan devices to share and control access to equipment across multiple teams and sites.
Software Developers
Hardware Developers
Technology Companies
System Integrators
Social Media Companies
Equipment Manufacturers
How it Works
The following diagram shows how Raritan’s test lab solutions can provide 24/7, secure remote access and control to multiple lab equipment.

Applications
Benefits

High Performance Remote Access to Lab Equipment
Raritan’s solutions provide centralized remote management from a single system with anytime/anywhere, controlled access to lab equipment with remote power control. This provides users with high performance, even 4K access to thousands of servers and PC’s .

Flexible, IP-Based Access to Lab Equipment at Multiple Locations
Get remote and local access to equipment in the lab via IP — LAN, WAN and Internet. This helps prevent costly and reoccurring trips to the lab, increases overall productivity, allows for faster reconfiguring, and creates a more efficient environment by sharing amongst product teams.

Power Control and Energy Management
These solutions provide smarter and more efficient energy management by allowing the powering down of certain equipment when it is not being used. Additionally, test scripts can be used to power up equipment before use and then power them down when tests are complete.
Lab Automation and Management
Raritan’s Application Programming Interfaces (API’s) can integrate with your lab automation systems. With this integration, lab managers can share and provide controlled access to lab equipment at multiple sites across multiple product teams.
Products
The KX III connects to servers, PCs and workstations via zero-U dongles supporting VGA, DVI, HDMI, USB-C, and DisplayPort video. Its high-performance video engine supports Java-free, BIOS-level KVM-over-IP access and control over LAN, WAN and even out-of-hours access via the Internet.

4K KVM-over-IP Switch
Single-Port Ultra Performance Solution
KX IV-101 is Raritan’s fastest and most flexible remote access and management solution, supporting higher video resolutions, faster frame rates, higher video quality, and quicker virtual media. The KX IV-101 seamlessly integrates with the KX IV User Station for the highest performance providing simultaneously access.
CommandCenter Secure Gateway
Centralized Server Management
CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. With CC-SG’s API, you can integrate with lab automation systems to share equipment across sites and teams.
Raritan Intelligent PDUs
PX Intelligent Rack PDUs offer superior reliable power distribution by utilizing the Xerus Technology Platform. With this you get real-time remote power monitoring, environmental sensors, and data center infrastructure management.
The PX Series offers thousands of models with several different options. These include: outlet switching, individual outlet metering, high power, and 400V three-phase power distribution.