Home » Products » KVM and Serial Accessories » Dominion KX III and KX IV Enhanced User Stations
The Dominion® KX Enhanced User Stations are a standalone appliance for high performance IP access to servers connected to Dominion® KX III and KX IV switches, accessed by DSAM, RDP, VNC, VMware virtual machines, web links and SSH connections, together with optional CommandCenter integration. The slim form factor allows it to easily sit on a desk, be mounted in a standard 19” rack, or VESA-mounted on the back of a monitor. Deploy using standard Cat5 cabling and Ethernet/IP technology.
Simultaneously access, view, and control multiple servers, spread across up to three monitors, with KX III Enhanced User Station, or four monitors with the KX IV Enhanced User Station. Or use the innovative keyboard and mouse sharing feature to work across four, eight, twelve or more monitors! Use web-based remote control to expand the capability of User Stations to display walls and control rooms.
There are two Dominion Enhanced User Station appliances. The Dominion KX III Enhanced User Station is recommended for use with the KX III, up to three monitors, and servers up to 1080p. Dominion KX IV Enhanced User Station is recommended for use with the Dominion KX IV-101. This model provides video resolutions up to 4K, larger numbers of KVM sessions, and up to 4 monitors.
Both devices are backed by powerful processors including an Intel based processor on the DKX3-EUST and a Ryzon AMD processor on the DKX4-EUST.
The Dominion Enhanced User Stations can replace outdated analog matrix switches, supplement inflexible broadcast systems or be deployed anywhere hassle-free IP access is needed. They are perfect for broadcast, labs, studios, control rooms, offices, and data centers.