In response to customers’ security and usability concerns surrounding browser support for Java, Raritan has developed the industry’s most robust and complete set of Java-Free KVM and Remote Access Solutions. This includes solutions for Dominion KX III, Dominion SX II, CommandCenter, CommandCenter, and the new Dominion KX IV–101 high performance KVM-over-IP Switch.
Java-Free KVM and Serial Clients Now Available with CommandCenter Support
Java-free KVM and Serial access is now available for the Dominion KX III, Dominion SX II, and new Dominion KX IV-101. CommandCenter supports these two new Java-free HTML KVM and Serial Clients. See below for more information.
| Product Support Solutions | Recommended Action |
| Dominion SX II | Dominion SX II is fully Java-free with HTML5 web based interfaces as well as support for popular SSH Clients such as putty. CommandCenter supports the new, Java-free HTML Serial Client (HSC). |
Purchase Dominion SX II for customers using the first-generation Dominion SX. Download and install the latest firmware release for customers who have already purchased a Raritan SX II model. | |
| Dominion KX III & KX IV | KX III and IV Switches support Java-free KVM-over-IP access on Windows, Linux and Mac via the Active KVM Client and HTML5-based HTML KVM Client, which supports virtual media and audio. Check out the KX III and KX IV Support Pages for more information |
| CommandCenter | CommandCenters supports the Java-free KVM and Serial Clients for KX III, KX IV and SX II. Check out the CC-SG Support Page for more information |
| Dominion KX User Stations | Purchase the KX III or KX IV User Station Appliances for high-performance IP access for labs, broadcast studios and control rooms. |
The Dominion® KX III User Station is a standalone appliance for high performance IP access to servers connected to Dominion KX III and KX IV switches, access via RDP, VNC & SSH, along with optional CommandCenter integration. | |
| Other Dominion KX Products | Raritan Dominion KVM switches offer a non-Java KVM Client for Windows platforms called the ‘Active KVM Client’ or AKC for short. |
Raritan Dominion KX digital KVM switches offer a non-Java KVM Client on Windows platforms called the ‘Active KVM Client’ or AKC for short. Supported AKC Models:
Customers may access the AKC non-Java client with the latest firmware releases available in our Support portal. For customers on older firmware version releases, it may be necessary to input, “/akc” into the browser to run AKC in supported environments on Microsoft Windows platforms. AKC is supported on the following browsers:
Call, email or chat with Raritan Technical Support for assistance with AKC. | |
| Product Support Resources | Recommended Action |
| Raritan Technical Support | Call, email or chat with Raritan Technical Support for assistance with Java issues and Raritan solutions. |
| Product Firmware Updates | View our Support Portal for additional detail on specific products. Create an account to receive new firmware updates. |
Visit the Raritan Training Site for the latest in online training for our products and software.
Raritan Training
Access convenient online versions of documentation.
Online Help