Home » Products » Power Distribution » PX Intelligent Rack PDUs » Switched PDUs with Inlet-Level Metering
Raritan’s PX series features four families of intelligent rack PDUs. The PX-2000 family consists of switched PDU functionality with near billing-grade accuracy for inlet-level metering (also known as unit, or PDU-level metering) and PDU branch circuit-level metering. These models are available in form factors ranging from Zero U to 2U. They support input voltages range from 120 to 400V; single or three-phase.
Like all PX rack PDUs, the PX-2000 family provides:
The PX-2000 family offers inlet-level metering with outlet-level switching for remote power control. Outlet-level switching allows data center managers and IT staff to remotely power cycle individual outlets, or groups of outlets, on or off. This functionality is ideal for rebooting hung servers. It also allows users to keep outlets powered off until needed so that unauthorized equipment doesn’t get plugged in and cause downtime. With inlet-level metering, you can monitor power consumption and capacity at the rack-level, which in turn, make it easier to provision equipment.
Previous: PDU Metering at the Inlet, Outlet, and Branch Circuits
Power Monitoring and Metering— How Understanding Power Consumption Can Lead to a More Efficient Data Center White Paper
In this white paper, learn how power monitoring solutions can help meet the challenges faced by data center managers while simultaneously delivering an IT environment that can achieve evolving business, usage, regulatory, and financial goals.
Read Now