Dominion® LX II

Dominion® LX II

Small to Midsize Business IP KVM Switch

 

Designed for small to midsize businesses (SMBs), Raritan’s economical Dominion® LX II enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid travel and quickly resolve issues.

These second-generation KVM-over-IP switches (and integrated switch / LCD drawer models) give one/two remote users and one local user, Java-free, BIOS-level access and control of 8 or 16 servers. Optional management of 2 to 8 serial devices is also available. Standard productivity features such as virtual media, absolute mouse synchronization, directory server authentication, and PC Share are all included.

Main Features

Java-free, BIOS-Level IP Access

Productive, Java-free, BIOS-level, IP access and control of PC’s, servers and serial devices over LAN, WAN, or Internet to troubleshoot, reconfigure, and reboot servers remotely.

Productive HD Remote Access

Access applications on remote servers up to 1920x1080 and 1920x1200 HD video resolution, with a standard 15 frames-per-second KVM-over-IP performance.

Multi-Platform, Multi-Vendor Access

Administer a wide range of servers, PCs and laptops with VGA, DVI, HDMI, USB-C, DisplayPort, USB, and PS/2 interfaces. Manage 2 to 8 networking or serial devices via Dominion Serial Access Modules (DSAM).

Combination Switch / LCD Drawer

Three combination LX II KVM switch and T1700-LED LCD drawer models provide at-the-rack and remote, IP-based management in a 1U integrated unit. Available 2Q 2020.

Additional Features

Optional Serial Access

Manage 2, 4, 6, or 8 serial devices with Dominion Serial Access Modules (DSAM). Gain full-featured, Java-free serial access with auto DTE/DCE — no rollover cables!

Virtual Media

Use virtual media for remote tasks: software installation, remote booting and diagnostics for productive anytime/anywhere remote management.

Combination Switch / LCD Drawer

Three combination LX II KVM switch and T1700-LED LCD drawer models provide at-the-rack and remote, IP-based management in a 1U integrated unit.


Strong Security

Utilizes strong TLS, password settings, password retry lockout, and the Advanced Encryption Standard (AES). It also integrates with Active Directory®, LDAP or RADIUS.

Apple iPhone/iPad

Get convenient BIOS-level access and control of PC’s and servers via Apple iPhones and iPads using the Java-free, HTML5-based HTML KVM Client.

Absolute Mouse Synch

Absolute Mouse Synchronization provides perfect synchronization without changing server mouse settings - the ultimate in plug and play!


At-the-Rack Access

The LX II local port provides fast, at-the-rack access via VGA & USB. The productive, browser-based user interface is common with the remote UI, with all administrative features.

More Information


Available Dominion LX II Models


   DLX II Models

Servers

Remote Users

At-the-Rack-Access

   DLX2-108

8

1

VGA/USB Local Port

   DLX2-116

16

1

   DLX2-216

16

2

   DLX2-108-LED

8

1

Integrated T1700-LED

   DLX2-116-LED

16

1

   DLX2-216-LED

16

2

Dominion LX II is available as a 1U racklable KVM switch or as an integrated LX II KVM switch and T1700-LED based console drawer combination. The combination unit provides convenient at-the-rack access, as well as KVM-over-IP access. Only one DSAM can be connected to the combination units. Available 2Q 2020.

Topology Diagram


lx ii diagram

Raritan Product Comparison


   Product Family

Description

LAN Ports

Power Supplies

CIMs

Frame Rate

Serial

CC-SG

User Station

Integrated Switch/LCD Drawer

   Dominion KX III

Enterprise KVM-over-IP

Dual

Dual

DCIM D2CIM

30

DSAM

 

   Dominion LX II

Economical KVM-over-IP for SMBs

Single

Single

DCIM D2CIM

15

DSAM

 

 

   Dominion LX End-of-Life

SMB KVM-over-IP

Single

Single

DCIM MCUTP D2CIM

15

DSAM

 

 

 

   MasterConsole Digital Non-IP Switch

Cat5 Matrix Switch

 

Single

MDCIM MDUTP

60

 

 

 


Dominion Computer Interface Modules (CIM) and Serial Access Modules (DSAM)


A CIM is a “server dongle” that connects a PC, server or workstation to the LX II via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM.

   Part #

Connection Port

Virtual
Media

Absolute
Mouse

   D2CIM-DVUSB-DP

DisplayPort

   D2CIM-DVUSB-HDMI

HDMI

   D2CIM-DVUSB-DVI

DVI

   D2CIM-DVUSB

VGA

   D2CIM-VUSB-USBC

USB-C

   D2CIM-VUSB

VGA

   DCIM-USBG2

VGA

 

 

   DCIM-PS2

VGA

  

   DSAM-2, DSAM-4

Serial

  

   DCIM-SUN

VGA

  

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Online Demo

Try the Dominion LX II now. See if it's right for you.

Test Drive

Have a Question?

Chat or Contact a product specialist to learn more about our Small to Midsize Businesses IP KVM Switch.

Contact Us Today