Do You Need:
If you answer yes to any of these, then Raritan’s KVM-over-IP secure, remote access and management solutions are for you. Raritan’s enterprise-class, KVM-over-IP switches provide IP-based, remote access and management for servers, and networking equipment. By combining both the PX iPDU and KX III KVM-over-IP switches, you can take advantage of unique solutions such as power cycling a hung server remotely and much more.
How It Works
The following diagram shows how Raritan’s Solution can provide, secure, controlled local and remote access, and control of hundreds/thousands of data center devices.

Applications
Benefits

Centralized Monitoring Management
Raritan’s centralized management solutions provide engineers, technicians, and supervisors with secure and consolidated access and control to the hundreds/thousands of embedded PC’s controlling the equipment in your fab. Featuring BIOS-level, out-of-band KVM access with a single pane of glass to help simplify remote management and expedite troubleshooting.
Remote and Local Access with Multiple Users
Gain remote access and control of your clean room equipment from laptop, PC or User Station by utilizing Raritan’s KVM over IP solutions, 24/7. Even obtain local access to equipment on the fab floor, with the ability to disable remote access. Get controlled access to factory equipment by multiple users over LAN & WAN.
Collect and Save Snapshots
Raritan’s remote access and management solutions provides engineers, technicians, and supervisors the ability to automatically collect and save video snapshots from semiconductor equipment. Providing users complete visibility to the equipment as well as providing an easy way to share equipment status with multiple users.

Integration with Factory Automation Systems
Raritan’s KVM solutions can be integrated with factory automation systems via SDK/API’s (or automatic snapshot feature). Providing users, a seamless integration and reducing the time and effort for setup and deployment.
Products
The KX III connects to embedded PCs and workstations via zero-U dongles supporting VGA, DVI, HDMI, and DisplayPort video. Its high performance video engine supports Java-free, BIOS-level KVM-over-IP access and control over LAN and WAN.

4K KVM-over-IP Switch
Single-Port Ultra Performance Solution
The Dominion® KX IV-101 (DKX4-101), Raritan’s highest performing KVM-over-IP switch, provides a new level of Ultra HD 4K performance for remote access and management. More powerful and flexible than any other KVM-over-IP solution, it supports higher video resolutions, faster frame rates, higher video quality, and faster virtual media.
PX intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet and PDU circuit breaker level. all Raritan power distribution products improve uptime and availability by making power management devices easier to deploy, control, and manage remotely across multiple locations. Natively compatible with DCIM software, Raritan power distribution products allow you to easily scale new environmental monitoring and access control devices as well as gather actionable insights for quicker, smarter decision making. Some unique features are:
CommandCenter Secure Gateway
Centralized Server Management
CC-SG provides centralized access to servers, workstations, and other IT equipment connected to the Dominion switches. You can even utilize the User Station to access servers connected to CC-SG.
Contact a product specialist to learn more about our semiconductor manufacturing solutions