Environment Sensors

All Data Center Environment Sensors

Environmental sensors to help data center managers understand hot spots, efficiently and optimally cool equipment and manage the risks associated with static electricity.

Learn More About Our
Environment Sensors

Our Sensors

DPX-T1

DPX-T1

Single temperature sensor, 10 ft. (3m) cable length, RJ-12 connector.

DPX-T1H1

DPX-T1H1

Single combo temperature and humidity sensor, 10ft (3m) cable, RJ-12 connector

DPX3-T1H1

DPX3-T1H1

Single combo temperature and humidity sensor, field replaceable sensor modules, 10ft (3m) cable, RJ-45 connector (Not supported by DPX and PX models.)


DPX-T2H2

DPX-T2H2

Dual combo temperature and humidity sensors, 10ft (3m) cable from RJ-12 connector to combined temperature/humidity sensor, additional 10ft (3m) cable to second combined temperature/humidity sensor (total length 20ft/6m).

DPX3-T2H2-KIT

DPX3-T2H2-KIT

Two single combo temperature and humidity sensors, field replaceable modules, 10ft (3m) cable,RJ-12 connector

DPX-T3H1

DPX-T3H1

Three temperature sensors, middle sensor supporting humidity (four sensors total in three housings), 13ft (4m) cable from RJ-12 connector to first sensor, 3ft (1m) between first and second and second and third sensor housings.


DPX2-T3H1

DPX2-T3H1

Three temperature sensors, middle sensor supporting humidity (four sensors total in three housings),field replaceable sensor modules, 10ft (3m) cable from RJ-12 connector to first sensor, 3ft (1m) between first and second and second and third sensor housings (Not supported by DPX and PX models.)

DPX-AF1

DPX-AF1

Single airflow sensor with 10ft (3m) cable and RJ-12 connector. It is designed to monitor airflow such as cooling air blowing through a perforated tile.

DPX-T1DP1

DPX-T1DP1

Differential air pressure sensor with 10ft (3m) cable and RJ-12 connector. It is designed to monitor two air pressures such as the air pressure on either side of a thermal curtain separating a cold aisle from a hot aisle or above and below a raised floor or overhead plenum.


DPX-CC2-TR

DPX-CC2-TR

Dual contact closure sensor for use with third-party Normally Closed (NC) or Normally Open (NO) switches such as door open or closed, door locked or unlocked, smoke present or absent, etc.

DPX-WSF-KIT

DPX-WSF-KIT

Floor water/leak sensor and a contact closure sensor for detecting water or water and glycol leaks. Reliably warns of water leaks at critical points below a raised floor.

DPX-WSC-35-KIT

DPX-WSC-35-KIT

11.5ft (3.5m) rope water/leak sensor and a contact closure sensor for detecting water or water and glycol leaks. Detect leaks easily anywhere along the length of this flexible cable. Wrap around a rack with in-row cooling.


DPX-WSC-70-KIT

DPX-WSC-70-KIT

23ft (7m) rope water/leak sensor and a contact closure sensor for detecting water or water and glycol leaks. Detect leaks easily anywhere along the length of this flexible cable. The long length allows you to encircle a data center CRAC unit.

DPX-ENVHUB2

DPX-ENVHUB2

Two-port (1x2) hub to expand RJ-12 sensor ports, comes with mounting bracket and RJ-12-to-RJ-12 cable to connect to, and receive power from, PX and EMX products.

DPX3-ENVHUB4

DPX3-ENVHUB4

Four-port (1x4) hub to expand RJ-45 sensor ports, comes with mounting bracket.


DX-PD2C5

DX-PD2C5

Two active dry contacts powered by 12V to support door locks. Five digital Normally Closed (NC) or Normally Open (NO) contact closures which require customer-provided NC or NO switches, e.g. door open/close, smoke present/absent, etc. Each of the five ports (channels) can be independently set to NC or NO, factory default is NC, RJ-45 connector (Not supported by DPX, PX or PX2 models).

DX-VBR

DX-VBR

Vibration sensor which detects acceleration along three axes (x, y, z). RJ-45 connector.

DX-PIR

DX-PIR

Digital proximity sensor which detects motion around a cabinet, RJ-45 connector (Not supported by DPX, PX or PX2 models).